Product Number: 8470

Speaker Cable, 2 #16 Str ETP-TC, Unjacketed

Speaker Cable, 2 Conductor 16 AWG (19 x 29) Tinned Copper (High conductivity), PVC Insulation, Unjacketed

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Indoor Speaker Cable

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 19x29 TC - Tinned Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.105 in (2.67 mm) Black, White

Outer Jacket

Material Nom. Diameter
No Jacket 0.210 in (5.33 mm)

Overall Cable Diameter (Nominal)

0.210 in (5.33 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 4.45 Ohm/1000ft 18 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -30°C to +105°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

94 lbs (43 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1581 (VW-1)

AWM Compliance

AWM 1007

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.430 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.430 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8470 063500 Black and White Pair Reel 500 ft 612825208495
8470 0631000 Black and White Pair Reel 1,000 ft 612825208518 C
8470 063U1000 Black and White Pair UnReel 1,000 ft 612825213840