Product Number: 8722

Audio, Control and Instrumentation Cable, 2 Pr #20 Str TC, 1 Pr Shielded, 1 Pr Unshielded, PVC Jkt, CMG

Audio, Control & Instrumentation Cable, 2 Pair 20 AWG (7 x 28) Tinned Copper, PVC Insulation, 1 Pair (Red & Black) Beldfoil® Shield, 1 Pair (Green & White) Unshielded, PVC Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.070 in (1.8 mm) Red & Black
Pair(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.070 in (1.8 mm) Green & White

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Pair(s) No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.028 in (0.71 mm) 0.231 in (5.87 mm)

Overall Cable Diameter (Nominal)

0.231 in (5.87 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 11.3 Ohm/1000ft 11.54 Ohm/1000ft (37.86 Ohm/km) 60 pF/ft (200 pF/m) 99 pF/ft (320 pF/m) 6.08 Amps per conductor @ 25°C
Conductor(s) 10 Ohm/1000ft (33 Ohm/km) 6.08 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.3 in (58 mm) 2.3 in (58 mm)

Max. Pull Tension

63 lbs (29 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, IEEE 1202, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Request Technical Bulletin T/8-21 before planning high and low level circuits in the same cable.

Update and Revision

Revision Number: 0.433 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.433 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8722 060500 Chrome Reel 500 ft 612825214373 C
8722 060U500 Chrome UnReel 500 ft 612825214571
8722 0601000 Chrome Reel 1,000 ft 612825214403 C
8722 060U1000 Chrome UnReel 1,000 ft 612825214380