Product Number: 8728

Special Audio, 2 Pair 22 AWG TC, Shielded, CM

Audio, 2 Pair 22 AWG stranded (7x30) TC conductors, polypropylene insulation, cabled in pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded TC drain wires, CM, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.05 in (1.3 mm) Black & Red, White & Green

Inner Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Tape Polyester 100%

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.028 in (0.71 mm) 0.215 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
17 Ohm/1000ft (56 Ohm/km) 35 pF/ft (110 pF/m) 62 pF/ft (200 pF/m) 50 Ohm 66% 2.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS (UL AWM Style 2717)

Temperature

UL Temperature Operating
80°C (UL AWM Style 2717) -20°C To +80°C

Max. Pull Tension

36.4 lbs (16.5 kg)

Bulk Cable Weight

28 lbs/1000ft (42 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2717 (300 V 80°C)

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Each pair Beldfoil« shielded with individual drain wire plus a polyester film over each shield.

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8728 060500 Chrome Reel 500 ft 612825214687 C
8728 060U500 Chrome UnReel 500 ft 612825214755
8728 0601000 Chrome Reel 1,000 ft 612825214670 C
8728 060U1000 Chrome UnReel 1,000 ft 612825214656
8728 0605000 Chrome Reel 5,000 ft 612825214649 C