Product Number: 8782

Speaker Cable, 2 Conductor 24 AWG BC, Unshielded, CM

2 Conductor 24 AWG stranded (7x32) ETP high-conductivity copper conductors, PVC insulation, parallel: (1) Tinned, (1) Bare, CM rated.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker Cable

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 24 7x32 TC - Tinned Copper (High Conductivity)
Conductor(s) 1 24 7x32 BC - Bare Copper

Insulation

Element Material Nom. Thickness
Conductor(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm)

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.058 x 0.116 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 23.3 Ohm/1000ft 2 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-20°C To +75°C

Max. Pull Tension

12 lbs (5.4 kg)

Bulk Cable Weight

5 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.443 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.443 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
8782 001U1000 Brown UnReel 1,000 ft 612825216346
8782 060U1000 Chrome UnReel 1,000 ft 612825216360
8782 3681000 Clear, Transparent Reel 1,000 ft 612825216384
8782 0091000 White Reel 1,000 ft 612825216353