Product Number: 8808

Speaker Cable, 1 Pair 8 AWG BC, Unshielded

8 AWG (19x21) bare copper conductors, PVC/nylon insulated, twisted pair, unshielded, PVC jacket, rip cord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Auditorium, Stadium, Race Track, Church, Temple, Synagogue, Place Of Assembly, Casino, Sound

Conductor

AWG Stranding Material No. of Conductors
8 19x21.5 BC - Bare Copper 2

Conductor Count

2

Insulation

Layer Material
1 PVC - Polyvinyl Chloride
2 Nylon

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.57 in

Conductor DCR

Nominal Conductor DCR
0.66 Ohm/1000ft

Voltage

UL Voltage Rating
600 V

Operating Temperature Range

-30°C To +90°C Dry; -30°C To +75°C Wet

Wet Temp Range

-30°C To +75 °C

Dry Temp Range

-30°C To +90°C Dry

Bulk Cable Weight

180 lbs/1000ft

Max. Pull Tension

352 lbs

Min. Bend Radius/Minor Axis

5.75 in

NEC/(UL) Compliance

NPLF, TC, THHN/THWN Singles

CPR Euroclass

Eca

Environmental Space

Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2002/96/EC (WEEE)

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1581 Vertical Tray

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

IEEE Flammability

1202

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.523 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.523 Revision Date: 05-07-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8808 0101000 Black Reel 1,000 ft 612825408895
8808 0105000 Black Reel 5,000 ft 612825216582