Product Number: 8808H

Speaker Cable, #8-2c, BC, Unshielded, CM

8 AWG (19x21) bare copper conductors, PVC/nylon insulated, twisted pair, unshielded, PVC jacket, rip cord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Auditorium, Stadium, Race Track, Church, Temple, Synagogue, Place Of Assembly, Casino, Sound

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 8 AWG 7x19x29 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.244 in (6.20 mm) Black, White
Conductor(s) Nylon 0.006 in (0.15 mm) 0.244 in (6.20 mm)

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
TPE - Thermoplastic Elastomer 0.063 in (1.6 mm) 0.618 in Yes

Overall Cable Diameter (Nominal)

0.618 in

Electricals

Nom. Conductor DCR Max. Current
0.66 Ohm/1000ft 57 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
UL Type TC: 90°C Dry, 75°C Wet; NPLF: 90°C -30°C To +75°C Wet; -30°C To +90°C Dry

Bend Radius

Stationary Min. Installation Min.
2.472 in (62.79 mm) 3.09 in

Max. Pull Tension

436 lbs (198 kg)

Bulk Cable Weight

228 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC, THHN/THWN Singles

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.226 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.226 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC
8808H B591000 Black, Matte Reel 1,000 ft 612825216599