Product Number: 8810WB

Speaker Cable, 2 Conductor 10 AWG BC, Unshielded, Waterblocked

2 Conductor 10 AWG stranded (19x23) bare copper conductors, PVC/Nylon insulation, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

AUDITORIUM , STADIUM , RACE TRACK , CHURCH , TEMPLE , SYNAGOGUE , PLACE OF ASSEMBLY , CASINO , SOUND

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 10 AWG 19x23 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.156 in (3.96 mm) Black and White
Conductor(s) Nylon 0.005 in (0.13 mm) 0.166 in (4.22 mm)

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Waterblocking Tape PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.462 in Yes

Overall Cable Diameter (Nominal)

0.462 in

Electricals

Nom. Conductor DCR Max. Current
1 Ohm/1000ft 42 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
UL Type TC: 90°C Dry, 75°C Wet; NPLF: 90°C -30°C To +75°C Wet; -30°C To +90°C Dry

Bend Radius

Stationary Min. Installation Min.
1.848 in (46.94 mm) 2.31 in

Max. Pull Tension

234 lbs (106 kg)

Bulk Cable Weight

114 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC, THHN/THWN Singles

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.386 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.386 Revision Date: 02-15-2024


Part Numbers

Item # Color Putup Type Length UPC Footnote
8810WB 0101000 Black Reel 1,000 ft 612825216827 C