Product Number: 9497
Speaker Cable, 2 Conductor 16 AWG TC, Unshielded, CM
2 Conductor 16 AWG stranded (19x29) ETP high-conductivity tinned copper conductors, PVC insulation, cabled.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Speaker Cable |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 16 | 19x29 | TC - Tinned Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.023 in (0.58 mm) | Black, Orange |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Nom. Diameter |
---|
0.21 in (5.3 mm) |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 4.27 Ohm/1000ft | 7.1 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C To +80°C |
Max. Pull Tension |
84 lbs (38 kg) |
---|---|
Bulk Cable Weight |
28 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
VW-1, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
AWM Compliance |
AWM 1007 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.452 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.452 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9497 0001000 | None | Reel | 1,000 ft | 612825254034 | C |