Product Number: 1672A
Conformable Coax, 75 Ohm, 29 AWG Solid SCCS, Copper-Tin Composite Shield, Unjacketed
Conformable Coax, 75 Ohm, 29 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield , Unjacketed
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications |
---|
Construction Details
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
29 AWG | Solid | 0.0114 in | SCCS - Silvered Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.062 in (1.6 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Coverage | Notes |
---|---|---|---|---|
1 | Tape | Bare Copper (BC) | 100% | |
2 | Braid | Tinned Copper (TC + Tin Filled) | 100% | Diameter: 0.085 inch |
Outer Jacket
Material |
---|
No Jacket |
Overall Cable Diameter (Nominal) |
0.087 in (2.2 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
10 - 1000 MHz | 25 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 1.6 dB/100ft |
10 MHz | 1.8 dB/100ft |
50 MHz | 4.1 dB/100ft |
100 MHz | 6.5 dB/100ft |
200 MHz | 9 dB/100ft |
400 MHz | 12.8 dB/100ft |
700 MHz | 18 dB/100ft |
1000 MHz | 22.1 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
1 MHz | 520 W |
10 MHz | 295 W |
50 MHz | 195 W |
100 MHz | 160 W |
200 MHz | 140 W |
400 MHz | 130 W |
700 MHz | 127 W |
1,000 MHz | 125 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
205 Ohm/1000ft | 10 Ohm/1000ft (33 Ohm/km) | 19.5 pF/ft (64.0 pF/m) | 75 Ohm | 70% |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
30 V (UL AWM Style 10245) | 1500 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -70°C to +200°C |
Bend Radius
Installation Min. |
---|
0.125 in (3.18 mm) |
Max. Pull Tension |
20 lbs (9.1 kg) |
---|---|
Bulk Cable Weight |
12 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1581 Horizontal Wire |
AWM Compliance |
AWM 10245 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.471 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.471 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1672A TIN500 | Tin | Reel | 500 ft | 612825120353 | V |
1672A TIN1000 | Tin | Reel | 1,000 ft | 612825120346 | V |