Product Number: 1694ELV
1694ELV - 75 Ohm SDI Coax, RG-6, 18 AWG, Solid BC, Foil + 95% TC Braid, LSZH Jkt, CPR: B2ca
75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, B2ca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use |
---|
Construction Details
RG Type |
6 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | Solid | 1.02 mm | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 4.57 mm (0.180 in) |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.96 mm |
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 6000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.8 dB/100m |
3.6 MHz | 1.5 dB/100m |
10 MHz | 2.4 dB/100m |
71.5 MHz | 5.6 dB/100m |
135 MHz | 7.4 dB/100m |
270 MHz | 10.4 dB/100m |
360 MHz | 12.1 dB/100m |
540 MHz | 14.8 dB/100m |
720 MHz | 17.5 dB/100m |
750 MHz | 17.9 dB/100m |
1000 MHz | 20.7 dB/100m |
1500 MHz | 25.6 dB/100m |
2250 MHz | 32.2 dB/100m |
3000 MHz | 37.7 dB/100m |
4500 MHz | 47.6 dB/100m |
6000 MHz | 58.1 dB/100m |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
21 Ohm/km | 9.2 Ohm/km (2.8 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 82% |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Bend Radius
Stationary Min. |
---|
70 mm (2.8 in) |
Max. Pull Tension |
300 N (67 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor - Euroclass B2ca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: B2ca-s1a,d1,a1; CPR UKCA Class: B2ca-s1a,d1,a1 |
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 80% |
CENELEC Compliance |
EN 50117-1 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.102 Revision Date: 02-28-2025 |
---|
Information
Update and Revision |
Revision Number: 0.102 Revision Date: 02-28-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
1694ELV.00305 | Black | Reel | 305 m | 8719605205803 |
1694ELV.00500 | Black | Reel | 500 m | 8719605205810 |
1694ELV.001000 | Black | Reel | 1,000 m | 8719605205797 |
1694ELV.01100 | Green | Reel | 100 m | 8719605205827 |