Product Number: 1694RW

Indoor/Outdoor Stadium Cable, RG6, #18 Solid BC, Duofoil® + 95% TC braid, Water Blocking Grease, CPE Jacket, CMR

Low Loss Serial Digital Coax, Riser-CMR, RG6, 18 AWG solid bare copper conductor, foam HDPE core, Duofoil®+95% tinned copper braid, water blocking grease, CPE jacket

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio; Dual-purpose indoor/outdoor with no transition; Below-grade, wet-locations

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BC - Bare Copper 0.04 in 1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
CPE - Chlorinated Polyethylene 0.274 in

Conductor DCR

Nominal Conductor DCR Outer Conductor DCR
6.4 Ohm/1000ft 2.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.106 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.24 dB/100ft
3.58 MHz 0.44 dB/100ft
5 MHz 0.52 dB/100ft
6 MHz 0.57 dB/100ft
7 MHz 0.61 dB/100ft
10 MHz 0.71 dB/100ft
12 MHz 0.78 dB/100ft
25 MHz 1.08 dB/100ft
67.5 MHz 1.65 dB/100ft
71.5 MHz 1.69 dB/100ft
88.5 MHz 1.86 dB/100ft
100 MHz 1.95 dB/100ft
135 MHz 2.24 dB/100ft
143 MHz 2.3 dB/100ft
180 MHz 2.57 dB/100ft
270 MHz 3.17 dB/100ft
360 MHz 3.69 dB/100ft
540 MHz 4.5 dB/100ft
720 MHz 5.3 dB/100ft
750 MHz 5.4 dB/100ft
1000 MHz 6.3 dB/100ft
1500 MHz 7.8 dB/100ft
2000 MHz 9.2 dB/100ft
2250 MHz 9.8 dB/100ft
3000 MHz 11.5 dB/100ft
4500 MHz 14.5 dB/100ft
6000 MHz 17.7 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

TDR Impedance: 75 +/- 1.5 Ohms

Other Electrical Characteristic 2

Return Loss: Fixed bridge and termination

UL Temp Rating

75°C

Operating Temperature Range

-30°C To +75°C

Bulk Cable Weight

40 lbs

Max. Pull Tension

69 lbs

Min. Bend Radius/Minor Axis

2.75 in

NEC/(UL) Compliance

CMR

RG Type

6

Environmental Space

Outdoor - Water Exposure

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL Flammability

UL 1666 Vertical Shaft

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Notes

Water blocking grease between braid and jacket. Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.153 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.153 Revision Date: 04-29-2024

Part Numbers

Item # Color Put-Up Type Length UPC
1694RW 0101000 Black Reel 1,000 ft 612825408710
1694RW 01010000 Black Reel 10,000 ft 612825408727