Product Number: 4505ANH

12 GHz Coax, 4K UHD Precision Video Coax, RG-59, 75 Ohm, 20 AWG Solid, CMG-LS

12 GHz Coax, 4K UHD Precision Video Cable, RG-59, 75 Ohm, 20 AWG solid .032" silver plated copper conductor, gas-injected foam HDPE insulation, Duofoil® bonded to core + tinned copper braid shield (95% coverage), LSZH jacket.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

Suitable Applications

SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid SC - Silvered Copper 0.032 in 1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.145 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.236 in

Conductor DCR

Nominal Conductor DCR
10.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.1 pF/ft

Inductance

Nominal Inductance
0.107 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
4500 MHz - 12000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.30 dB/100ft
3.58 MHz 0.60 dB/100ft
5 MHz 0.63 dB/100ft
6 MHz 0.69 dB/100ft
7 MHz 0.74 dB/100ft
10 MHz 0.90 dB/100ft
12 MHz 0.91 dB/100ft
25 MHz 1.30 dB/100ft
55 MHz 1.98 dB/100ft
67.5 MHz 2.05 dB/100ft
71.5 MHz 2.1 dB/100ft
88.5 MHz 2.2 dB/100ft
100 MHz 2.3 dB/100ft
135 MHz 2.7 dB/100ft
143 MHz 2.8 dB/100ft
180 MHz 3.1 dB/100ft
270 MHz 3.8 dB/100ft
360 MHz 4.4 dB/100ft
540 MHz 5.5 dB/100ft
720 MHz 6.4 dB/100ft
750 MHz 6.5 dB/100ft
1000 MHz 7.6 dB/100ft
1500 MHz 9.3 dB/100ft
2000 MHz 10.8 dB/100ft
2250 MHz 11.5 dB/100ft
3000 MHz 13.4 dB/100ft
4500 MHz 16.7 dB/100ft
6000 MHz 19.7 dB/100ft
12000 MHz 28.7 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

UL Temp Rating

75°C

Operating Temperature Range

-30°C To +75°C

UV Resistance

Yes

Bulk Cable Weight

31 lbs/1000ft

Max. Pull Tension

52 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CMG-LS

CEC/C(UL) Compliance

CMG

CPR Euroclass

Dca-s1,d1,a1

RG Type

59

Environmental Space

Indoor/Outdoor - Euroclass Dca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

CSA Flammability

FT4

IEC Flammability

IEC 60332-1-2

Plenum (Y/N)

No

Non-Plenum Number

4505R

Notes

Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.166 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.166 Revision Date: 04-29-2024

Part Numbers

Item # Color Put-Up Type Length UPC
4505ANH G751000 Aqua Reel 1,000 ft 612825437307
4505ANH G751640 Aqua Reel 1,640 ft 612825437352
4505ANH G753280 Aqua Reel 3,280 ft 612825437413
4505ANH 0101000 Black Reel 1,000 ft 612825437345
4505ANH 0101640 Black Reel 1,640 ft 612825437406
4505ANH 0103280 Black Reel 3,280 ft 612825437451
4505ANH 0061000 Blue, Light Reel 1,000 ft 612825437321
4505ANH 0061640 Blue, Light Reel 1,640 ft 612825437383
4505ANH 0063280 Blue, Light Reel 3,280 ft 612825437437
4505ANH N3U1000 Mil Green Reel 1,000 ft 612825437314
4505ANH N3U1640 Mil Green Reel 1,640 ft 612825437376
4505ANH N3U3280 Mil Green Reel 3,280 ft 612825437420
4505ANH 0071000 Purple Reel 1,000 ft 612825437338
4505ANH 0071640 Purple Reel 1,640 ft 612825437390
4505ANH 0073280 Purple Reel 3,280 ft 612825437444