Product Number: 4505P
12 GHz Coax, 4K UHD Precision Video Cable, RG-59, 75 Ohm, 20 AWG Solid, CMP
12 GHz, 4K UHD Precision Video Cable, 75 Ohm RG-59 Type 20 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid, CMP, Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
---|
Construction Details
RG Type |
59 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 20 AWG | Solid | 0.032 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.133 in (3.38 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.197 in (5.00 mm) |
Overall Cable Diameter (Nominal) |
0.197 in (5.00 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 MHz - 1600 MHz | 23 dB |
1600 MHz - 4500 MHz | 21 dB |
4500 MHz - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.26 dB/100ft |
3.58 MHz | 0.59 dB/100ft |
5 MHz | 0.68 dB/100ft |
6 MHz | 0.73 dB/100ft |
7 MHz | 0.79 dB/100ft |
10 MHz | 0.93 dB/100ft |
12 MHz | 1.01 dB/100ft |
25 MHz | 1.41 dB/100ft |
55 MHz | 2.01 dB/100ft |
67.5 MHz | 2.20 dB/100ft |
71.5 MHz | 2.26 dB/100ft |
88.5 MHz | 2.49 dB/100ft |
100 MHz | 2.63 dB/100ft |
135 MHz | 3.04 dB/100ft |
143 MHz | 3.13 dB/100ft |
180 MHz | 3.50 dB/100ft |
270 MHz | 4.31 dB/100ft |
360 MHz | 5.05 dB/100ft |
540 MHz | 6.33 dB/100ft |
720 MHz | 7.44 dB/100ft |
750 MHz | 7.61 dB/100ft |
1000 MHz | 8.96 dB/100ft |
1500 MHz | 11.32 dB/100ft |
2000 MHz | 13.38 dB/100ft |
2250 MHz | 14.35 dB/100ft |
3000 MHz | 17.00 dB/100ft |
4500 MHz | 21.64 dB/100ft |
6000 MHz | 25.78 dB/100ft |
12000 MHz | 39.48 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
10.1 Ohm/1000ft (33.1 Ohm/km) | 2.5 Ohm/1000ft (8.2 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2 in (51 mm) | 2 in (51 mm) |
Max. Pull Tension |
55 lbs (25 kg) |
---|---|
Bulk Cable Weight |
29 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, FT6 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
4505R |
History
Update and Revision |
Revision Number: 0.238 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.238 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
4505P 0101000 | Black | Reel | 1,000 ft |
4505P 0105000 | Black | Reel | 5,000 ft |
4505P 0061000 | Blue, Light | Reel | 1,000 ft |
4505P 0065000 | Blue, Light | Reel | 5,000 ft |