Product Number: 4505RX5

12 GHz 5 Coax, 4K UHD Precision Video Cable, RG-59 Type, 75 Ohm, 20 AWG Solid, CMR

12 GHz, 4K UHD Precision Video Cable, RG-59 Type, 75 Ohm 5 Coax 20 AWG solid 0.032" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC inner and outer jackets

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid SC - Silvered Copper 0.032 in 5

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.145 in

Table Notes

Gas Injected

Inner Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.233 in

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.790 in

Conductor DCR

Nominal Conductor DCR Outer Conductor DCR
10.2 Ohm/1000ft 3.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.1 pF/ft

Inductance

Nominal Inductance
0.107 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
4500 MHz - 12000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.30 dB/100ft
3.58 MHz 0.60 dB/100ft
5 MHz 0.63 dB/100ft
6 MHz 0.69 dB/100ft
7 MHz 0.74 dB/100ft
10 MHz 0.90 dB/100ft
12 MHz 0.91 dB/100ft
25 MHz 1.30 dB/100ft
55 MHz 1.98 dB/100ft
67.5 MHz 2.05 dB/100ft
71.5 MHz 2.1 dB/100ft
88.5 MHz 2.2 dB/100ft
100 MHz 2.3 dB/100ft
135 MHz 2.7 dB/100ft
143 MHz 2.8 dB/100ft
180 MHz 3.1 dB/100ft
270 MHz 3.8 dB/100ft
360 MHz 4.4 dB/100ft
540 MHz 5.5 dB/100ft
720 MHz 6.4 dB/100ft
750 MHz 6.5 dB/100ft
1000 MHz 7.6 dB/100ft
1500 MHz 9.3 dB/100ft
2000 MHz 10.8 dB/100ft
2250 MHz 11.5 dB/100ft
3000 MHz 13.4 dB/100ft
4500 MHz 16.7 dB/100ft
6000 MHz 19.7 dB/100ft
12000 MHz 28.7 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

UL Temp Rating

60°C

Operating Temperature Range

-20°C to +75°C

Bulk Cable Weight

260 lbs

Max. Pull Tension

210 lbs

Min Bend Radius (Overall)

7.9 in

Min Bend Radius (Each Coax)

2.4 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

RG Type

59

Series Type

59

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2000/53/EC (ELV); EU Directive 2002/96/EC (WEEE); EU Directive 2003/11/EC (BFR); EU Directive 2011/65/EU (ROHS II)

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2019-06-01

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL Flammability

UL1666 Vertical Shaft

Plenum (Y/N)

No

Notes

Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.111 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.111 Revision Date: 04-29-2024

Part Numbers

Item # Color Put-Up Type Length
4505RX5 B59CUT Black Reel
4505RX5 B591000 Black Reel 1,000 ft