Product Number: 4694ANH

12 GHz Coax, 4K UHD Precision Video Coax, RG-6/U Type, 75 Ohm, 18 AWG Solid, CMG-LS

12 GHz Coax, 4K UHD Precision Video Cable, RG-6/U Type, 75 Ohm, 18 AWG solid .040" silver plated copper conductor, gas-injected foam HDPE insulation, Duofoil® bonded to core + tinned copper braid shield (95% coverage), LSZH jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 0.040 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.180 in (4.57 mm) White

Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.274 in (6.96 mm)

Overall Cable Diameter (Nominal)

0.274 in (6.96 mm)

Return Loss

Frequency Min. Return Loss
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
4500 MHz - 12000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.23 dB/100ft
3.58 MHz 0.44 dB/100ft
5 MHz 0.51 dB/100ft
6 MHz 0.56 dB/100ft
7 MHz 0.59 dB/100ft
10 MHz 0.70 dB/100ft
12 MHz 0.75 dB/100ft
25 MHz 1.04 dB/100ft
55 MHz 1.45 dB/100ft
67.5 MHz 1.58 dB/100ft
71.5 MHz 1.62 dB/100ft
88.5 MHz 1.78 dB/100ft
100 MHz 1.89 dB/100ft
135 MHz 2.10 dB/100ft
143 MHz 2.16 dB/100ft
180 MHz 2.44 dB/100ft
270 MHz 2.97 dB/100ft
360 MHz 3.45 dB/100ft
540 MHz 4.30 dB/100ft
720 MHz 5.00 dB/100ft
750 MHz 5.10 dB/100ft
1000 MHz 5.90 dB/100ft
1500 MHz 7.30 dB/100ft
2000 MHz 8.50 dB/100ft
2250 MHz 9.10 dB/100ft
3000 MHz 10.6 dB/100ft
4500 MHz 13.2 dB/100ft
6000 MHz 15.5 dB/100ft
12000 MHz 23.0 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
6.4 Ohm/1000ft (21 Ohm/km) 2.8 Ohm/1000ft (9.2 Ohm/km) 15.9 pF/ft (52.2 pF/m) 75 Ohm 85%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

Temperature

UL Temperature Operating
75°C -30°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.75 in (69.9 mm) 2.75 in (69.9 mm)

Max. Pull Tension

69 lbs (31 kg)

Bulk Cable Weight

41 lbs/1000ft

Environmental Suitability

Indoor - Euroclass Dca, Indoor, Aerial - Black only, When supported by messenger wire

Flammability / Reaction to Fire

UL1685 FT4 loading , FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1

NEC / UL Compliance

Article 800, CMG-LS

CEC / C(UL) Compliance

CMG-LS

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

4694P

Non-Plenum Number

4694R

Notes

Print legend includes sequential footage marks.//(1)RG Type :-In Stibo it was 6 But in BPCS it is not there. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (3)Size@Conductor1 :-In Stibo it was 18 now changed to 18AWG (4)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (5)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (EAA+ Alum+ Poly+Alum) (6)TableNotes@OuterShield- In stibo it was Blank now Changed to Splicing Tape (7)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.274 in

Update and Revision

Revision Number: 0.190 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.190 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length UPC
4694ANH G751000 Aqua Reel 1,000 ft 612825437369
4694ANH G751640 Aqua Reel 1,640 ft 612825437208
4694ANH G753280 Aqua Reel 3,280 ft 612825437253
4694ANH 0101000 Black Reel 1,000 ft 612825437185
4694ANH 0101640 Black Reel 1,640 ft 612825437246
4694ANH 0103280 Black Reel 3,280 ft 612825437291
4694ANH 0061000 Blue, Light Reel 1,000 ft 612825437178
4694ANH 0061640 Blue, Light Reel 1,640 ft 612825437222
4694ANH 0063280 Blue, Light Reel 3,280 ft 612825437277
4694ANH N3U1000 Mil Green Reel 1,000 ft 612825437161
4694ANH N3U1640 Mil Green Reel 1,640 ft 612825437215
4694ANH N3U3280 Mil Green Reel 3,280 ft 612825437260
4694ANH 0071000 Purple Reel 1,000 ft 612825437192
4694ANH 0071640 Purple Reel 1,640 ft 612825437239
4694ANH 0073280 Purple Reel 3,280 ft 612825437284