Product Number: 4694F
12 GHz Coax, 4K UHD Precision Flexible Video Coax, RG-6/U Type, 75 Ohm, 18 AWG solid SC, CM
12 GHz Coax, 4K UHD Precision Flexible Video Cable, RG-6/U Type, 75 Ohm, 18 AWG solid .040" silver plated copper conductor, gas-injected foam HDPE insulation, dual tinned copper braid shield (95% coverage each), CM, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
---|
Construction Details
RG Type |
6 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | Solid | 0.040 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.180 in (4.57 mm) | White |
Table Notes |
Gas Injected |
---|
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Tinned Copper (TC) | 95% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.276 in (7.01 mm) |
Overall Cable Diameter (Nominal) |
0.276 in (7.01 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 MHz - 1600 MHz | 23 dB |
1600 MHz - 4500 MHz | 21 dB |
4500 MHz - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.19 dB/100ft |
3.58 MHz | 0.37 dB/100ft |
5 MHz | 0.45 dB/100ft |
6 MHz | 0.49 dB/100ft |
7 MHz | 0.53 dB/100ft |
10 MHz | 0.63 dB/100ft |
12 MHz | 0.69 dB/100ft |
25 MHz | 1.01 dB/100ft |
55 MHz | 1.52 dB/100ft |
67.5 MHz | 1.70 dB/100ft |
71.5 MHz | 1.75 dB/100ft |
88.5 MHz | 1.96 dB/100ft |
100 MHz | 2.09 dB/100ft |
135 MHz | 2.45 dB/100ft |
143 MHz | 2.52 dB/100ft |
180 MHz | 2.86 dB/100ft |
270 MHz | 3.56 dB/100ft |
360 MHz | 4.17 dB/100ft |
540 MHz | 5.25 dB/100ft |
720 MHz | 6.18 dB/100ft |
750 MHz | 6.32 dB/100ft |
1000 MHz | 7.44 dB/100ft |
1500 MHz | 9.39 dB/100ft |
2000 MHz | 11.09 dB/100ft |
2250 MHz | 11.87 dB/100ft |
3000 MHz | 14.09 dB/100ft |
4500 MHz | 18.04 dB/100ft |
6000 MHz | 21.71 dB/100ft |
12000 MHz | 40.53 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6.4 Ohm/1000ft (21 Ohm/km) | 1.5 Ohm/1000ft (4.9 Ohm/km) | 15.9 pF/ft (52.2 pF/m) | 75 Ohm | 85% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.75 in (69.9 mm) | 2.75 in (69.9 mm) |
Max. Pull Tension |
80 lbs (36 kg) |
---|---|
Bulk Cable Weight |
48 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Print legend includes sequential footage marks.// (1) #Elements@Conductor1: 1 (Previously Blank) (2) Size@Conductor1: 18 AWG (Previously Blank) (3) Nominal Diameter: 0.0427 in (Previously 0.040 in) (4) Color@Color Chart 01: White (Previously Blank) (5) Layer@OuterShield1 1: 1(Previously Blank) (6) Coverage@OuterShield1 2: 94% (Previously 95%) (7) Layer@OuterShield1 2: 1(Previously Blank) (8) Coverage@OuterShield1 2: 93% (Previously 95%) (9) Cable Diameter (Nominal): 0.276 in (Previously Blank) (10) Bulk Cable Weight: 48 lbs/1000ft (Previously 49 lbs/1000ft) |
---|
History
Update and Revision |
Revision Number: 0.183 Revision Date: 03-27-2024 |
---|
Information
Update and Revision |
Revision Number: 0.183 Revision Date: 03-27-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
4694F B591000 | Black, Matte | Reel | 1,000 ft | 612825424895 |
4694F B595000 | Black, Matte | Reel | 5,000 ft | 612825424970 |
4694F G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825424925 |
4694F G7W1000 | Green, Matte | Reel | 1,000 ft | 612825424918 |