Product Number: 4731ANH
12 GHz Coax, 4K UHD Precision Video Cable, RG-11/U Type, 75 Ohm, 14 AWG Solid SC, CMG-LS
12 GHz Coax, 4K UHD Precision Video Cable, RG-11U Coax, 14 AWG solid .064" silver-plated copper conductor, gas-injected foam HDPE insulation, Duofoil® bonded to core + tinned copper braid shield (95% coverage) + bonded to jacket, LSZH jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p |
---|
Construction Details
RG Type |
11 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 14 AWG | Solid | 0.066 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White |
Table Notes |
Gas Injected |
---|
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Tinned Copper (TC) | 95% | |
3 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® |
Outer Jacket
Material | Nom. Diameter |
---|---|
PO - Polyolefin | 0.400 in (10.2 mm) |
Overall Cable Diameter (Nominal) |
0.400 in (10.2 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 MHz - 1600 MHz | 23 dB |
1600 MHz - 4500 MHz | 21 dB |
4500 MHz - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.16 dB/100ft |
3.58 MHz | 0.30 dB/100ft |
5 MHz | 0.34 dB/100ft |
6 MHz | 0.37 dB/100ft |
7 MHz | 0.39 dB/100ft |
10 MHz | 0.45 dB/100ft |
12 MHz | 0.49 dB/100ft |
25 MHz | 0.67 dB/100ft |
55 MHz | 0.95 dB/100ft |
67.5 MHz | 1.04 dB/100ft |
71.5 MHz | 1.07 dB/100ft |
88.5 MHz | 1.17 dB/100ft |
100 MHz | 1.24 dB/100ft |
135 MHz | 1.41 dB/100ft |
143 MHz | 1.45 dB/100ft |
180 MHz | 1.61 dB/100ft |
270 MHz | 1.96 dB/100ft |
360 MHz | 2.27 dB/100ft |
540 MHz | 2.81 dB/100ft |
720 MHz | 3.27 dB/100ft |
750 MHz | 3.34 dB/100ft |
1000 MHz | 3.89 dB/100ft |
1500 MHz | 4.83 dB/100ft |
2000 MHz | 5.65 dB/100ft |
2250 MHz | 6.02 dB/100ft |
3000 MHz | 7.07 dB/100ft |
4500 MHz | 8.81 dB/100ft |
6000 MHz | 10.45 dB/100ft |
12000 MHz | 16.39 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
2.5 Ohm/1000ft (8.2 Ohm/km) | 1.5 Ohm/1000ft (4.9 Ohm/km) | 15.5 pF/ft (50.9 pF/m) | 75 Ohm | 85% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -30°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4 in (100 mm) | 4 in (100 mm) |
Max. Pull Tension |
145 lbs (65.8 kg) |
---|---|
Bulk Cable Weight |
88 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca, Indoor, Aerial - Black only, When supported by messenger wire |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 loading , FT4 |
CPR Compliance |
CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1 |
NEC / UL Compliance |
Article 800, CMG-LS |
CEC / C(UL) Compliance |
CMG-LS |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Print legend includes sequential footage marks.//(1)RG Type :-In Stibo it was 11 But in BPCS it is not there. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (3)Size@Conductor1 :-In Stibo it was 14 now changed to 14AWG (4)Material@Conductor1-In stibo it is Silvered Copper But in BPCS its Showing ANNEALED SOLID SILVER COATED COPPER WIRE (5)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (6)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Heat fusible+ Alum+ Poly+Alum) (7)Material@OuterShield1 3 -In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (PVC Heat Seal+ Alum+ Poly+Alum) (8)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.400 in (9)Bulk Cable Weight - In stibo it was 87 lbs/1000 ft Now chnaged to 88 lbs/1000 ft (10)Material@OuterJacket1 1 -In stibo it was LSZH Now changed to PO |
---|
History
Update and Revision |
Revision Number: 0.192 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.192 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length |
---|---|---|---|
4731ANH G751000 | Aqua | Reel | 1,000 ft |
4731ANH 0101000 | Black | Reel | 1,000 ft |
4731ANH 0061000 | Blue, Light | Reel | 1,000 ft |
4731ANH N3U1000 | Green, Mil | Reel | 1,000 ft |