Product Number: 4731P
12 GHz Coax, 4K UHD Precision Video Coax, RG-11/U Type, 75 Ohm, 14 AWG Solid SC, CMP
12 GHz, 4K UHD Precision Video Coax, 75 Ohm RG11 Type 14 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid+Duofoil®, CMP, PVDF jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
---|
Construction Details
RG Type |
11 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 14 AWG | Solid | 0.064 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in (6.96 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Tinned Copper (TC) | 95% | |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.348 in (8.84 mm) |
Overall Cable Diameter (Nominal) |
0.348 in (8.84 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 MHz - 1600 MHz | 23 dB |
1600 MHz - 4500 MHz | 21 dB |
4500 MHz - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.16 dB/100ft |
3.58 MHz | 0.31 dB/100ft |
5 MHz | 0.36 dB/100ft |
6 MHz | 0.39 dB/100ft |
7 MHz | 0.41 dB/100ft |
10 MHz | 0.48 dB/100ft |
12 MHz | 0.52 dB/100ft |
25 MHz | 0.71 dB/100ft |
55 MHz | 1.03 dB/100ft |
67.5 MHz | 1.13 dB/100ft |
71.5 MHz | 1.16 dB/100ft |
88.5 MHz | 1.29 dB/100ft |
100 MHz | 1.36 dB/100ft |
135 MHz | 1.57 dB/100ft |
143 MHz | 1.62 dB/100ft |
180 MHz | 1.82 dB/100ft |
270 MHz | 2.28 dB/100ft |
360 MHz | 2.70 dB/100ft |
540 MHz | 3.46 dB/100ft |
720 MHz | 4.15 dB/100ft |
750 MHz | 4.26 dB/100ft |
1000 MHz | 5.11 dB/100ft |
1500 MHz | 6.64 dB/100ft |
2000 MHz | 8.01 dB/100ft |
2250 MHz | 8.65 dB/100ft |
3000 MHz | 10.51 dB/100ft |
4500 MHz | 13.61 dB/100ft |
6000 MHz | 16.44 dB/100ft |
12000 MHz | 25.89 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6.3 Ohm/1000ft (21 Ohm/km) | 2.9 Ohm/1000ft (9.5 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
125°C | -20°C To +125°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.5 in (89 mm) | 3.5 in (89 mm) |
Max. Pull Tension |
145 lbs (65.8 kg) |
---|---|
Bulk Cable Weight |
66 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum |
---|---|
Flammability / Reaction to Fire |
NFPA 262, FT6 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
4731R |
Product Notes
Notes |
(1) # Elements@Conductor1 :1 (Previously Blank) (2) Size@Conductor1 : 14 AWG (Previously 14) (3) Color@Color Chart1 01 : White (Previously Blank) (4) Coverage@OuterShield1 3 : 100% (Previously Blank) (5) Cable Diameter (Nominal) : 0.348 in (Previously Blank) (6) Bulk Cable Weight : 60 lbs/1000ft (Previously 78 lbs/1000ft) |
---|
History
Update and Revision |
Revision Number: 0.250 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.250 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
4731P 0101000 | Black | Reel | 1,000 ft | 612825419532 |