Product Number: 4794ELW

4K UHD Coax for 12G-SDI, 75 Ohm, Series 7, 16 AWG Solid SC, Foil + 95% TC Braid, LSZH Jkt

75 Ohm SDI Coax, Series 7, 16 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p

Series Type

7

Conductor

Size Stranding Nom. Diameter Material
16 AWG Solid 1.3 mm SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 5.72 mm (0.225 in)

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.13 mm (0.320 in)

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 12000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.26 dB/100ft
3.58 MHz 0.43 dB/100ft
5 MHz 0.50 dB/100ft
6 MHz 0.52 dB/100ft
7 MHz 0.55 dB/100ft
10 MHz 0.63 dB/100ft
12 MHz 0.66 dB/100ft
25 MHz 0.88 dB/100ft
55 MHz 1.21 dB/100ft
67.5 MHz 1.31 dB/100ft
71.5 MHz 1.34 dB/100ft
88.5 MHz 1.47 dB/100ft
100 MHz 1.54 dB/100ft
135 MHz 1.75 dB/100ft
143 MHz 1.79 dB/100ft
180 MHz 1.98 dB/100ft
270 MHz 2.40 dB/100ft
360 MHz 2.76 dB/100ft
540 MHz 3.41 dB/100ft
720 MHz 3.96 dB/100ft
750 MHz 4.05 dB/100ft
1000 MHz 4.70 dB/100ft
1500 MHz 5.83 dB/100ft
2000 MHz 6.80 dB/100ft
2250 MHz 7.25 dB/100ft
3000 MHz 8.48 dB/100ft
4500 MHz
6000 MHz
12000 MHz

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
13 Ohm/km (4.0 Ohm/1000ft) 5.9 Ohm/km (1.8 Ohm/1000ft) 52 pF/m (16 pF/ft) 75 Ohm 85%

Voltage

Voltage Rating
(RMS)

Temperature

Operating Installation
-30°C to +75°C -5°C To +50°C

Bend Radius

Stationary Min. Installation Min.
80 mm (3.1 in) 80 mm (3.1 in)

Max. Pull Tension

380 N (85 lbf)

Bulk Cable Weight

82 kg/km (55 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Cca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1; CPR UKCA Class: Cca-s1,d1,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.55 Revision Date: 04-08-2025

Update and Revision

Revision Number: 0.55 Revision Date: 04-08-2025