Product Number: 4855P
12 GHz Coax, 4K UHD Precision Video Coax, Mini RG-59, 75 Ohm, 23 AWG Solid SC, CMP
12 GHz, 4K UHD Precision Video Coax, 75 Ohm Mini RG-59 Type 23 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid, CMP, Flamarrest® jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P |
---|
Construction Details
RG Type |
Mini 59 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 23 AWG | Solid | 0.023 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.102 in (2.59 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.159 in (4.04 mm) |
Overall Cable Diameter (Nominal) |
0.159 in (4.04 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 MHz - 1600 MHz | 23 dB |
1600 MHz - 4500 MHz | 21 dB |
4500 MHz - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.39 dB/100ft |
3.58 MHz | 0.78 dB/100ft |
5 MHz | 0.91 dB/100ft |
6 MHz | 1.00 dB/100ft |
7 MHz | 1.07 dB/100ft |
10 MHz | 1.26 dB/100ft |
12 MHz | 1.37 dB/100ft |
25 MHz | 1.91 dB/100ft |
55 MHz | 2.72 dB/100ft |
67.5 MHz | 2.99 dB/100ft |
71.5 MHz | 3.06 dB/100ft |
88.5 MHz | 3.38 dB/100ft |
100 MHz | 3.58 dB/100ft |
135 MHz | 4.13 dB/100ft |
143 MHz | 4.25 dB/100ft |
180 MHz | 4.75 dB/100ft |
270 MHz | 5.86 dB/100ft |
360 MHz | 6.85 dB/100ft |
540 MHz | 8.58 dB/100ft |
720 MHz | 10.11 dB/100ft |
750 MHz | 10.34 dB/100ft |
1000 MHz | 12.17 dB/100ft |
1500 MHz | 15.25 dB/100ft |
2000 MHz | 17.94 dB/100ft |
2250 MHz | 19.17 dB/100ft |
3000 MHz | 22.65 dB/100ft |
4500 MHz | 28.71 dB/100ft |
6000 MHz | 33.96 dB/100ft |
12000 MHz | 50.95 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
23.7 Ohm/1000ft | 3.5 Ohm/1000ft (11 Ohm/km) | 16.6 pF/ft (54.5 pF/m) | 75 Ohm | 80% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Return Loss: Fixed bridge and termination |
---|
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.5 in (38 mm) | 1.5 in (38 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
20 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, FT6 |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
4855R |
History
Update and Revision |
Revision Number: 0.264 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.264 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
4855P 0101000 | Black | Reel | 1,000 ft | 612825419785 |
4855P 0061000 | Blue | Reel | 1,000 ft | 612825419761 |
4855P 0051000 | Green | Reel | 1,000 ft | 612825419754 |
4855P 0031000 | Orange | Reel | 1,000 ft | 612825419747 |