Product Number: 4855RX5

4K UHD 5 Coax for 12G-SDI, 75 Ohm, Mini RG-59, 23 AWG Solid SC, Foil + 95% TC Braid, PVC Jkt, CMR

12 GHz, 4K UHD Precision Video Cable, Mini RG-59, 75 Ohm 5 Coax 23 AWG solid 0.023" silver-plated copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® bonded to the core + tinned copper braid shield (95% coverage), PVC inner and outer jackets

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p

RG Type

Mini 59

Conductor

Size Stranding Nom. Diameter Material
23 AWG Solid 0.023 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 0.102 in (2.59 mm)

Inner Shield

Layer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Tinned Copper (TC) 95%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.159 in (4.04 mm)

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.539 in (13.7 mm)

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 12000 MHz 15 dB

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
19.7 Ohm/1000ft (64.6 Ohm/km) 3.8 Ohm/1000ft (12 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 82%

Voltage

UL Voltage Rating
300 V RMS (CMR)

Temperature

UL Temperature Operating
60°C -30°C to +75°C

Bend Radius

Installation Min.
5.4 in

Max. Pull Tension

165 lbs (74.8 kg)

Bulk Cable Weight

133 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1666 Vertical Shaft, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-01

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.98 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.98 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length
4855RX5 B59CUT Black Reel
4855RX5 B591000 Black Reel 1,000 ft