Product Number: 70080
70080 - 75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid BC, Foil + 80% TC Braid, PVC Jkt
75 Ohm SDI Coax, Mini RG-59, 22 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid Shield, PVC Jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use |
---|
Construction Details
RG Type |
Mini 59 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 22 AWG | Solid | 0.65 mm | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 2.9 mm (0.11 in) |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 4.45 mm |
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 1.7 dB/100m |
3.6 MHz | 2.5 dB/100m |
10 MHz | 3.7 dB/100m |
71.5 MHz | 8.6 dB/100m |
135 MHz | 11.5 dB/100m |
270 MHz | 16.1 dB/100m |
360 MHz | 18.6 dB/100m |
540 MHz | 22.8 dB/100m |
720 MHz | 26.4 dB/100m |
750 MHz | 26.9 dB/100m |
1000 MHz | 31.3 dB/100m |
1500 MHz | 38.7 dB/100m |
2250 MHz | 48 dB/100m |
3000 MHz | 56.1 dB/100m |
4000 MHz | 65.7 dB/100m |
4500 MHz | 70.2 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Electricals
Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|
55 Ohm/km (17 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 84% |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Bend Radius
Stationary Min. |
---|
45 mm (1.8 in) |
Max. Pull Tension |
160 N (36 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
CENELEC Compliance |
EN 50117-1, EN 50290-2-20 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
SDTV/HDTV |
History
Update and Revision |
Revision Number: 0.301 Revision Date: 02-28-2025 |
---|
Information
Update and Revision |
Revision Number: 0.301 Revision Date: 02-28-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70080.00500 | Black | Reel | 500 m | 8719605010797 |
70080.04500 | Orange | Reel | 500 m | 8719605010841 |