Product Number: 70082NH

70082NH - 75 Ohm SDI Coax, RG-6, 18 AWG, Solid BC, Foil + 80% TC Braid, LSZH Jkt

75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid Shield, LSZH Jacket, Dca. IEC 60332-1-2.

  • Availability:
    EMEA | Asia Pacific
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.02 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.57 mm (0.180 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.96 mm

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.8 dB/100m
10 MHz 2.4 dB/100m
71.5 MHz 5.6 dB/100m
135 MHz 7.4 dB/100m
270 MHz 10.4 dB/100m
360 MHz 12.1 dB/100m
540 MHz 15 dB/100m
720 MHz 17.5 dB/100m
750 MHz 17.9 dB/100m
1000 MHz 21 dB/100m
1500 MHz 26 dB/100m
2250 MHz 32 dB/100m
3000 MHz 38 dB/100m
4500 MHz 48 dB/100m
6000 MHz 58 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
21 Ohm/km (6.4 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 82%

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
70 mm (2.8 in)

Max. Pull Tension

300 N (67 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50117-1, EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

SDTV/HDTV

Update and Revision

Revision Number: 0.291 Revision Date: 02-28-2025

Update and Revision

Revision Number: 0.291 Revision Date: 02-28-2025

Part Numbers

Item # Color Putup Type Length EAN
70082NH.10500 Black Reel 500 m 8719605011404
70082NH.00500 Green Reel 500 m 8719605011381
70082NH.001000 Green Reel 1,000 m 8719605011374