Product Number: 8241NH
Analog Video, RG59, 23 AWG, BCCS, LSZH
23 AWG Solid .023" bare copper-covered steel conductor, polyethylene insulation, bare copper braid shield (95% coverage), LSZH jacket.
-
Availability:
-
Global inventory:
Specifications
Information
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
Video |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
23 | Solid | BCCS - Bare Copper Covered Steel | 0.023 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.146 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.241 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
49 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
20.5 pF/ft |
Inductance
Nominal Inductance |
---|
0.131 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.6 dB/100ft |
10 MHz | 1.1 dB/100ft |
50 MHz | 2.4 dB/100ft |
100 MHz | 3.4 dB/100ft |
200 MHz | 4.9 dB/100ft |
400 MHz | 7 dB/100ft |
700 MHz | 9.7 dB/100ft |
900 MHz | 11.1 dB/100ft |
1000 MHz | 12 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
Power Rating
Frequency [MHz] | Max. Power Rating [W] | Nominal Power Rating [W] |
---|---|---|
50 MHz | 470 W | 470 W |
100 MHz | 310 W | 310 W |
300 MHz | 160 W | 160 W |
500 MHz | 115 W | 115 W |
1,000 MHz | 76 W | 76 W |
Voltage
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
1700 V RMS | |
30 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
39 lbs/1000ft |
---|---|
Max. Pull Tension |
62 lbs |
Min. Bend Radius/Minor Axis |
2.4 in |
Standards
RG Type |
59 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
Yes - Black only, when supported by messenger wire |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes - Black only |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
300 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.186 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.186 Revision Date: 05-31-2024 |
---|