Product Number: 89259
75 Ohm Analog Video Coax, RG-59, 22 AWG Str BC, 95% BC Braid, FEP Jkt, CMP
75 Ohm Analog Video Coax, RG-59, 22 AWG (7x30) Bare Copper Conductor , FEP Insulation, 95% Bare Copper Braid Shield, FEP Jacket, CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Standard analog video |
---|
Construction Details
RG Type |
59 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
22 AWG | 7x30 | 0.029 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.135 in (3.43 mm) | White |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.193 in (4.90 mm) |
Overall Cable Diameter (Nominal) |
0.193 in (4.90 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.9 dB/100ft |
50 MHz | 2.1 dB/100ft |
100 MHz | 3 dB/100ft |
200 MHz | 4.5 dB/100ft |
400 MHz | 6.6 dB/100ft |
700 MHz | 9.0 dB/100ft |
900 MHz | 10.1 dB/100ft |
1000 MHz | 11.0 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
15 Ohm/1000ft | 2.6 Ohm/1000ft (8.5 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
Voltage
UL Voltage Rating |
---|
300 V (CMP) |
Mechanical Characteristics
Temperature
Operating |
---|
-70°C to +200°C |
Bend Radius
Installation Min. |
---|
2.5 in (64 mm) |
Max. Pull Tension |
70 lbs (32 kg) |
---|---|
Bulk Cable Weight |
34 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
NFPA 262 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
9259 |
History
Update and Revision |
Revision Number: 0.487 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.487 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
89259 010100 | Black | Reel | 100 ft | 612825220824 | |
89259 010500 | Black | Reel | 500 ft | 612825220916 | C |
89259 0101000 | Black | Reel | 1,000 ft | 612825220831 | C |