Product Number: 9259

75 Ohm Analog Video Coax, RG-59, 22 AWG Str BC, 95% BC Braid, PVC Jkt, CM

75 Ohm Analog Video Coax, RG-59, 22 AWG (7x30) Bare Copper Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
22 AWG 7x30 0.029 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.146 in (3.71 mm) White

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.240 in (6.10 mm)

Overall Cable Diameter (Nominal)

0.240 in (6.10 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
5 MHz 0.65 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 2.1 dB/100ft
100 MHz 3 dB/100ft
200 MHz 4.5 dB/100ft
400 MHz 6.6 dB/100ft
700 MHz 8.9 dB/100ft
900 MHz 10.1 dB/100ft
1000 MHz 10.9 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
15 Ohm/1000ft 2.6 Ohm/1000ft (8.5 Ohm/km) 17.3 pF/ft (56.8 pF/m) 75 Ohm 78%

Voltage

UL Voltage Rating
300 V (CM), 30 V (UL AWM 1354)

Temperature

Operating
-40°C to +80°C

Bend Radius

Installation Min.
2.4 in (61 mm)

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

CM

AWM Compliance

AWM 1354

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

89259

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.491 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9259 010100 Black Reel 100 ft 612825358893
9259 010500 Black Reel 500 ft 612825354987 C
9259 010U500 Black UnReel 500 ft 612825357841
9259 0101000 Black Reel 1,000 ft 612825352969 C
9259 010U1000 Black UnReel 1,000 ft 612825358770
9259 0101200 Black Reel 1,200 ft 612825352921
9259 0101500 Black Reel 1,500 ft 612825358787
9259 0105000 Black Reel 5,000 ft 612825358909 C