Product Number: 9292

75 Ohm Analog Video Coax, RG-11, 14 AWG Solid BC, Foil + 60% TC Braid, PVC Jkt

75 Ohm Analog Video Coax, RG-11, 14 AWG Solid Bare Copper Conductor , PE Insulation, Foil + 60% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

RG Type

11

Conductor

Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.280 in (7.11 mm) White

Table Notes

Gas injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 60%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.405 in (10.3 mm)

Overall Cable Diameter (Nominal)

0.405 in (10.3 mm)

Return Loss

Frequency Min. Return Loss
5 - 450 MHz 23 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.2 dB/100ft
10 MHz 0.5 dB/100ft
50 MHz 0.9 dB/100ft
100 MHz 1.3 dB/100ft
200 MHz 1.6 dB/100ft
400 MHz 2.3 dB/100ft
700 MHz 3.3 dB/100ft
900 MHz 4.0 dB/100ft
1000 MHz 4.3 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
2.5 Ohm/1000ft 3 Ohm/1000ft (9.8 Ohm/km) 16.1 pF/ft (52.8 pF/m) 75 Ohm 84%

Voltage

Voltage Rating
300 V

Temperature

Operating
-35°C to +75°C

Bend Radius

Installation Min.
4.0 in (100 mm)

Max. Pull Tension

98 lbs (44 kg)

Bulk Cable Weight

77 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

89292

Update and Revision

Revision Number: 0.420 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.420 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9292 0101000 Black Reel 1,000 ft 612825408833 C