Product Number: 2804RW
Indoor/Outdoor Stadium Cable, SMPTE 311M, 2 Fiber, 2 Conductor 24 AWG, 4 Conductor 20 AWG, CPE Jacket
Indoor/Outdoor, Industry Standard SMPTE 311M Cable, 2 Single Mode Fibers, 4 TC Conductor 20 AWG (19x32), 2 TC Conductor 24 AWG (7x32), PVC Insulation, TC Braid Shield (95% coverage), Water Blocking Tape, CPE Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 311 |
---|
Multiconductor
Multiconductor Conductor and Insulation
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
24 AWG | 2 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft | PVC - Polyvinyl Chloride | 0.050 in |
20 AWG | 4 | 20 | 19x32 | TC - Tinned Copper | 8.8 Ohm/1000ft | PVC - Polyvinyl Chloride | 0.063 in |
Multiconductor Color Chart
Description | Color |
---|---|
24 AWG | Red |
24 AWG | Gray |
20 AWG | White |
20 AWG | Black |
20 AWG | White/Black |
20 AWG | Black/White |
Multiconductor Cabling
Filler |
---|
FR Filler |
Shielding |
Braid |
---|
Nom Outer Shield DCR@Cond DCR1_CP_MC |
3.5 Ohm/1000ft |
---|
Multiconductor UL Voltage
UL Description | UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
20 AWG | 300 V RMS |
Fiber
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 2 |
Fiber Color Coding |
Yellow, Blue |
---|
Buffer Specification
Buffer Material | Buffer Diameter |
---|---|
PVC - Polyvinyl Chloride | 900 µm |
Mode Field Diameter |
9.2 µm |
---|---|
Wavelength@Optical SM1 |
1310 nm, 1550 nm |
Max. Attenuation at 1310 nm |
0.50 dB/km |
Max. Attenuation at 1550 nm |
0.50 dB/km |
Overall Cable
Conductor Material: |
Tinned Copper |
---|
Overall Shielding
Layer 1 | Type | Material | Coverage |
---|---|---|---|
Overall | Braid | TC - Tinned Copper | 95 % |
Jacket |
CPE |
---|---|
Nominal Diameter@OuterJacket1 1_CP_OV |
0.362 in |
Operating Temperature Range |
-40°C To +70°C |
Installation Temperature Range |
-10°C To +70°C |
Storage Temperature Range |
-40°C To +70°C |
Flex Cycle Rating_CP_OV |
15,000 Cycles |
Max. Pull Tension |
450 lbs |
Bulk Cable Weight |
97 lbs/1000ft |
Applicable Standards & Environmental Programs
NEC/(UL) Compliance |
CMR |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Flame Test
UL Flammability |
UL1666 Vertical Shaft |
---|---|
UL Rating/Flame Test |
Riser |
Plenum/Non-Plenum
Plenum (Y/N) |
N |
---|
History
Update and Revision |
Revision Number: 0.133 Revision Date: 11-27-2023 |
---|
Information
Update and Revision |
Revision Number: 0.133 Revision Date: 11-27-2023 |
---|
Part Numbers
Item # | Color | UPC | Length |
---|---|---|---|
2804RW 0101000 | Black | 612825397489 | 1,000 ft |
2804RW 0103280 | Black | 612825397496 | 3,280 ft |
2804RW 010CUT | Black | ||
2804RW 0106930 | Black | 612825443025 | 6,930 ft |