Product Number: 7804LW
Light Duty SMPTE 311M Cable, 2 Fiber, 2 Conductor 24 AWG, 4 Conductor 20 AWG, Belflex®Jacket
Light Duty SMPTE 311M Cable, 2 Single Mode Fibers, 2 TC Conductors 24 AWG (7x32) and 4 TC Conductors 20 AWG (19x32), PE Insulation, TC Braid Shield (95% coverage), Belflex® Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SMPTE 311M CAMERA CABLE |
---|
Multiconductor
Multiconductor Conductor and Insulation
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
24 AWG | 2 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft | PE - Polyethylene | 0.043 in |
20 AWG | 4 | 20 | 19x32 | TC - Tinned Copper | 8.8 Ohm/1000ft | PE - Polyethylene | 0.057 in |
Multiconductor Color Chart
Description | Color |
---|---|
24 AWG | Red |
24 AWG | Gray |
20 AWG | Black |
20 AWG | White |
20 AWG | White/Black |
20 AWG | Black/White |
Shielding |
Braid |
---|
Nom Outer Shield DCR@Cond DCR1_CP_MC |
3.5 Ohm/1000ft |
---|
Multiconductor UL Voltage
UL Description | UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
20 AWG | 300 V RMS |
Fiber
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 2 |
Fiber Color Coding |
Yellow, Blue |
---|
Buffer Specification
Buffer Material | Buffer Diameter |
---|---|
PVC - Polyvinyl Chloride | 900 µm |
Mode Field Diameter |
9.2 µm |
---|---|
Wavelength@Optical SM1 |
1310 nm, 1550 nm |
Max. Attenuation at 1310 nm |
0.50 dB/km |
Max. Attenuation at 1550 nm |
0.50 dB/km |
Overall Cable
Conductor Material: |
Tinned Copper |
---|
Outer Jacket
Material | Nominal Diameter | Separator Material |
---|---|---|
PVC - Polyvinyl Chloride | 0.357 in | PVC - Polyvinyl Chloride |
Overall Shielding
Layer 1 | Type | Material | Coverage |
---|---|---|---|
Overall | Braid | TC - Tinned Copper | 95 % |
Jacket |
PVC |
---|---|
Separator Material@OuterJacket1 1 |
PVC - Polyvinyl Chloride |
Nominal Diameter@OuterJacket1 1_CP_OV |
0.357 in |
Operating Temperature Range |
-40°C To +75°C |
Installation Temperature Range |
-10°C To +70°C |
Storage Temperature Range |
-40°C To +75°C |
Flex Cycle Rating_CP_OV |
15,000 Cycles |
Max. Pull Tension |
1350 N |
Bulk Cable Weight |
80 lbs/1000ft |
Applicable Standards & Environmental Programs
EU Directive 2011/65/EU (RoHS 2) |
Yes |
---|---|
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flame Test
UL Flammability |
VW-1 |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
N |
---|---|
Non-Plenum Number |
7804R, 7804WB |
Plenum Number |
7804P |
History
Update and Revision |
Revision Number: 0.173 Revision Date: 11-27-2023 |
---|
Information
Update and Revision |
Revision Number: 0.173 Revision Date: 11-27-2023 |
---|
Part Numbers
Item # | Color | UPC | Length |
---|---|---|---|
7804LW 0103280 | Black | 612825189411 | 3,280 ft |
7804LW 0101000 | Black | 612825353003 | 1,000 ft |
7804LW 010500 | Black | 612825381051 | 500 ft |
7804LW 010CUT | Black |