Product Number: 7804WB

Industry Standard SMPTE 311M, 2 Fiber, 2 Conductor 24 AWG, 4 Conductor 20 AWG, PE Jacket

Industry Standard SMPTE 311M Cable, 2 Single Mode Fibers, 4 TC Conductor 20 AWG (19x32), 2 TC Conductor 24 AWG (7x32), PE Insulation, TC Braid Shield (95% coverage), Water Blocking Tape, Polyethylene Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

SMPTE 311

Multiconductor Conductor and Insulation

Element No. of Conductors AWG Stranding Material Nominal Conductor DCR Insulation Material Insulation Nominal Diameter
24 AWG 2 24 7x32 TC - Tinned Copper 23.3 Ohm/1000ft PE - Polyethylene 0.043 in
20 AWG 4 20 19x32 TC - Tinned Copper 8.8 Ohm/1000ft PE - Polyethylene 0.057 in

Multiconductor Color Chart

Description Color
24 AWG Red
24 AWG Gray
20 AWG White
20 AWG Black
20 AWG White/Black
20 AWG Black/White

Multiconductor Cabling

Filler
FR Filler

Shielding

Braid

Nom Outer Shield DCR@Cond DCR1_CP_MC

3.5 Ohm/1000ft

Multiconductor Non-UL Voltage

Non-UL Description Non-UL Voltage Rating
24 AWG 300 V RMS
20 AWG 300 V RMS

Fiber Cable Construction

Fiber Type Fiber Count
OS2, G.657.A2 2

Fiber Color Coding

Yellow, Blue

Buffer Specification

Buffer Material Buffer Diameter
PVC - Polyvinyl Chloride 900 µm

Mode Field Diameter

9.2 µm

Wavelength@Optical SM1

1310 nm, 1550 nm

Max. Attenuation at 1310 nm

0.50 dB/km

Max. Attenuation at 1550 nm

0.50 dB/km

Conductor Material:

Tinned Copper

Outer Jacket

Nominal Diameter
0.357 in

Overall Shielding

Layer 1 Type Material Coverage
Overall Braid TC - Tinned Copper 95 %

Jacket

Polyolefin (PO, PE, PP)

Nominal Diameter@OuterJacket1 1_CP_OV

0.362 in

Operating Temperature Range

-40°C to 70°C

Installation Temperature Range

-10°C to 70°C

Storage Temperature Range

-40°C to 70°C

Flex Cycle Rating_CP_OV

15,000 Cycles

Max. Pull Tension

1350 N

Bulk Cable Weight

80 lbs/1000ft

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2003/11/EC (BFR)

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

N

Non-Plenum Number

7804R

Plenum Number

7804P

Update and Revision

Revision Number: 0.184 Revision Date: 11-27-2023

Update and Revision

Revision Number: 0.184 Revision Date: 11-27-2023

Part Numbers

Item # Color UPC Length
7804WB 010100 Black 100 ft
7804WB 0101000 Black 612825418290 1,000 ft
7804WB 0102500 Black 612825418306 2,500 ft
7804WB 0101500 Black 612825381082 1,500 m
7804WB 0103000 Black 612825418313 3,000 ft
7804WB 0103280 Black 612825418320 3,280 ft
7804WB 010700 Black 612825418337 700 ft
7804WB 010750 Black 612825189510 750 ft
7804WB 010CUT Black