Product Number: 7824WB
3-Channel SMPTE Stadium Cable, 6 Fiber, 6 Conductor 18 AWG, 6 Conductor 24 AWG, Waterblocked
3-Channel SMPTE Stadium Cable, 6 Single Mode Fibers, 6 TC Conductor 18 AWG (19x30) and 6 TC Conductor 24 AWG (7x32), Water Blocking Tape, Polyethylene Jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
3 Channel Composite Camera Cable |
---|
Multiconductor
Multiconductor Conductor and Insulation
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
Quad 1, Quad 2, Quad 3 | 6 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft | PVC - Polyvinyl Chloride | 0.038 in |
Quad 1, Quad 2, Quad 3 | 6 | 18 | 19x30 | TC - Tinned Copper | 6.67 Ohm/1000ft | PVC - Polyvinyl Chloride | 0.080 in |
Multiconductor Color Chart
Description | Color |
---|---|
Quad 1 - 24 AWG | Red |
Quad 1 - 24 AWG | Gray |
Quad 1 - 18 AWG | White |
Quad 1 - 18 AWG | Black |
Quad 2 - 24 AWG | Red/Yellow |
Quad 2 - 24 AWG | Gray/Yellow |
Quad 2 - 18 AWG | White/Yellow |
Quad 2 - 18 AWG | Black/Yellow |
Quad 3 - 24 AWG | Red/Orange |
Quad 3 - 24 AWG | Gray/Orange |
Quad 3 - 18 AWG | White/Orange |
Quad 3 - 18 AWG | Black/Orange |
Multiconductor Inner Shield
Layer | Inner Shield Type | Inner Shield Material | Inner Shield Coverage | Drainwire AWG | Drainwire Stranding | Drainwire Material | Drainwire Diameter | Drainwire Position |
---|---|---|---|---|---|---|---|---|
Each Quad | Tape | Al/poly (Foil In) | 100 % | 22 | 7x30 | TC - Tinned Copper | 0.030 in | Under Each Quad's Shield Tape |
Multiconductor Non-UL Voltage
Non-UL Description | Non-UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
18 AWG | 300 V RMS |
Fiber
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 6 |
Fiber Color Coding |
Yellow Printed |
---|
Buffer Specification
Buffer Material | Buffer Diameter |
---|---|
PVC - Polyvinyl Chloride | 900 µm |
Number of Active Subunits |
6 |
---|---|
Number of Subunit Positions |
6 |
Fibers Per Subunit |
1 |
Mode Field Diameter |
9.2 µm |
Wavelength@Optical SM1 |
1310 nm, 1550 nm |
Max. Attenuation at 1310 nm |
0.50 dB/km |
Max. Attenuation at 1550 nm |
0.50 dB/km |
Overall Cable
Conductor Material: |
Tinned Copper |
---|
Jacket |
Polyolefin (PO, PE, PP) |
---|---|
Nominal Diameter@OuterJacket1 1_CP_OV |
0.544 in |
Operating Temperature Range |
-40°C to 70°C |
Installation Temperature Range |
-10°C to 70°C |
Storage Temperature Range |
-40°C to 70°C |
Max. Pull Tension |
2700 N |
Bulk Cable Weight |
132 lbs/1000ft |
Applicable Standards & Environmental Programs
EU Directive 2011/65/EU (RoHS 2) |
Yes |
---|---|
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
CA Prop 65 (CJ for Wire and Cable) |
Yes |
China RoHS II (GB/T 26572-2011) |
Yes |
Suitability
Suitability - Outdoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
N |
---|
Product Notes
Notes |
Copper conductor quads are individually shielded with individual drain wire |
---|
History
Update and Revision |
Revision Number: 0.173 Revision Date: 11-27-2023 |
---|
Information
Update and Revision |
Revision Number: 0.173 Revision Date: 11-27-2023 |
---|
Part Numbers
Item # | Color | UPC | Length |
---|---|---|---|
7824WB 0101000 | Black | 612825352211 | 1,000 ft |
7824WB 0102000 | Black | 612825434382 | 2,000 ft |
7824WB 0102500 | Black | 612825436843 | 500 ft |
7824WB 0103280 | Black | 3,280 ft |