Product Number: 7844R

4-Channel SMPTE Stadium Cable, 8 Fiber, 8 Conductor 18 AWG, 8 Conductor 24 AWG, CMR

4-Channel SMPTE Stadium Cable, 8 Single Mode Fiber, 8 TC Conductor (19x30) 18 AWG and 8 TC Conductor (7x32) 24 AWG, PVC Insulation, Beldfoil Shield, PVC Jacket, Riser

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

4 Channel Composite Camera Cable

Multiconductor Conductor and Insulation

Element No. of Conductors AWG Stranding Material Nominal Conductor DCR Insulation Material Insulation Nominal Diameter
Quad 1, Quad 2, Quad 3, Quad 4 8 24 7x32 TC - Tinned Copper 23.3 Ohm/1000ft Ohm/1000ft PVC - Polyvinyl Chloride 0.038 in
Quad 1, Quad 2, Quad 3, Quad 4 8 18 19x30 TC - Tinned Copper 6.67 Ohm/1000ft PVC - Polyvinyl Chloride 0.080 in

Multiconductor Color Chart

Description Color
Quad 1 - 24 AWG Red
Quad 1 - 24 AWG Gray
Quad 1 - 18 AWG White
Quad 1 - 18 AWG Black
Quad 2 - 24 AWG Red/Yellow
Quad 2 - 24 AWG Gray/Yellow
Quad 2 - 18 AWG White/Yellow
Quad 2 - 18 AWG Black/Yellow
Quad 3 - 24 AWG Red/Orange
Quad 3 - 24 AWG Gray/Orange
Quad 3 - 18 AWG White/Orange
Quad 3 - 18 AWG Black/Orange
Quad 4 - 24 AWG Red/Blue
Quad 4 - 24 AWG Gray/Blue
Quad 4 - 18 AWG White/Blue
Quad 4 - 18 AWG Black/Blue

Shielding

Multiple or Specialty

Multiconductor Inner Shield

Layer Inner Shield Type Inner Shield Material Inner Shield Coverage Drainwire AWG Drainwire Stranding Drainwire Material Drainwire Diameter Drainwire Position
Each Quad Tape Al/poly (Foil in) 100.0 % 22 7x30 TC - Tinned Copper 0.030 in Under Each Quad's Shield Tape

Multiconductor UL Voltage

UL Description UL Voltage Rating
24 AWG 300 V RMS
18 AWG 300 V RMS

Fiber Cable Construction

Fiber Type Fiber Count
OS2, G.657.A2 8

Fiber Color Coding

Yellow Printed

Buffer Specification

Buffer Material Buffer Diameter
PVC - Polyvinyl Chloride 900 µm

Number of Active Subunits

8

Number of Subunit Positions

8

Fibers Per Subunit

1

Mode Field Diameter

9.2 µm

Wavelength@Optical SM1

1310 nm, 1550 nm

Max. Attenuation at 1310 nm

0.50 dB/km

Max. Attenuation at 1550 nm

0.50 dB/km

Conductor Material:

Tinned Copper

Outer Jacket

Nominal Diameter
0.510 in

Jacket

PVC

Nominal Diameter@OuterJacket1 1_CP_OV

.573 in

Operating Temperature Range

-20°C to 60°C

Max. Pull Tension

170 lbs

Bulk Cable Weight

187 lbs/1000ft

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

Other Standards

SMPTE 311

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

CA Prop 65 (CJ for Wire and Cable)

Yes

China RoHS II (GB/T 26572-2011)

Yes

Suitability - Indoor

Yes

CSA/C(UL) Flammability

FT4, UL 1666 Vertical Shaft

Plenum (Y/N)

N

Update and Revision

Revision Number: 0.22 Revision Date: 09-20-2023

Update and Revision

Revision Number: 0.22 Revision Date: 09-20-2023


Part Numbers

Item # Color Length
7844R 0101000 Black 1,000 ft
7844R 0104000 Black 4,000 ft