Product Number: B96639
Tactical Cable OS2 4 Fibers
FiberExpress Tactical Cable, 4-Fiber, OS2, with Black Jacket, Small & Lightweight, Ideal for repeated deployment and retrieval cycles, superior crush resistance.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Outdoor |
---|
Construction
Fiber Cable Construction
Fiber Type | Fiber Count |
---|---|
OS2 | 4 |
Fiber Color Coding |
TIA-598-D |
---|
Buffer Specification
Buffer Material | Buffer Diameter |
---|---|
Thermoplastic | 900 +35um/-50um |
Bulk Cable Weight |
22 lbs/1000ft |
---|
Outer Jacket Specifications
Outer Jacket
Material | Nominal Diameter |
---|---|
PUR - Polyurethane | 0.24 |
Color |
Black |
---|---|
Number of Ripcords |
1 |
Optical Characteristics
Max. Attenuation at 1310 nm |
0.50 dB/km |
---|---|
Max. Attenuation at 1550 nm |
0.50 dB/km |
Wavelength |
1310/1550 |
10 Gigabit Ethernet Performance |
10,000/40,000 |
1 Gigabit Ethernet Performance |
5000/- |
Mechanical Characteristics
Mechanical Tests
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 20x |
Cable Min. Bend Radius Operation (Long Term) | 10x |
Cable Max. Tensile Strength Installation (Short Term) | 330 N (74 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | 150 N (34 lbf) |
Temperature Range
Operating Temperature Range |
-46C to +85C |
---|---|
Installation Temperature Range |
-55°C To +85°C |
Storage Temperature Range |
-70°C To +85°C |
Standards
RoHS |
Yes |
---|
History
Update and Revision |
Revision Number: 0.170 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.170 Revision Date: 11-09-2022 |
---|
Part Numbers
Item # | Color | Put-Up Type | UPC |
---|---|---|---|
B96639 | Black | Reel | 799936137194 |