Product Number: GMTT204

Outdoor Tactical tight buffered (core bonded design) PUR jacket 4f MM OM2.

Outdoor Tactical tight buffered optical fiber cable with core bonded design with Polyurethane (PUR) outer jacket. 4 fibers MM OM2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. Core-bonded Polyurethane jacket providing simple installation.

Fiber Type

OM2

Fiber Buffer Material

Nylon

Fiber Buffer Construction

Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

4

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown

Cable Core Water Blocking

Waterblocking Aramid Yarns

Jacket Material

PUR - Polyurethane

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 2.9 dB/km 0.9 dB/km

Mechanical Tests

Description Tested Standard According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 IEC 60794-2-20

Minimum Bend Radius During Installation

46.4 mm

Minimum Bend Radius During Operation

23.2 mm

Max. Tensile Strength During Installation

1650 N (371 lbf)

Max. Tensile Strength During Operation

550 N (120 lbf)

Bulk Cable Weight

31 kg/km (21 lbs/1000ft)

Installation Temperature Range

-5 °C to +50 °C

Operating Temperature Range

-70 °C to +85 °C

Storage Temperature Range

-70 °C to +85 °C

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60794<multisep/>ISO/IEC 11801-1

Update and Revision

Revision Number: 0.92 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.92 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
GMTT204.032100 Orange Reel 2,100 m 8719605175021