Product Number: 7784AFP
7784AFP - Triax 11, 15 AWG Str SPC, SPC + BC Braids, PUR Jkt
Triax 11, 15 AWG (19x29) Stranded Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PUR Jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog Video; Interconnect camera to CCU (camera control unit) |
---|
Construction Details
Series Type |
Triax 8/11/14 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 15 AWG | Stranded | 1.42 mm | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene (Foam) | 6.5 mm (0.26 in) |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Silvered Copper (SC) | 80% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 8.5 mm (0.33 in) |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PUR - Polyurethane | 11.3 mm |
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss | Min. Structural Return Loss |
---|---|---|
5-850 | 21 dB | 21 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.5 dB/100m |
5 MHz | 1.1 dB/100m |
10 MHz | 1.7 dB/100m |
100 MHz | 5.6 dB/100m |
360 MHz | 11.5 dB/100m |
750 MHz | 17.1 dB/100m |
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|---|
14 Ohm/km | 9 Ohm/km (2.7 Ohm/1000ft) | 7 Ohm/km (2.1 Ohm/1000ft) | 54 pF/m (16 pF/ft) | 75 Ohm | 82% |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 850 MHz | 75 dB |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
115 mm (4.53 in) |
Max. Pull Tension |
270 N (61 lbf) |
---|---|
Bulk Cable Weight |
139 kg/km |
Standards and Compliance
Environmental Suitability |
Indoor |
---|
History
Update and Revision |
Revision Number: 0.167 Revision Date: 06-25-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.167 Revision Date: 06-25-2024 |
---|