Product Number: 7784AS
7784AS - Triax 11, 15 AWG Solid SPC, Double BC Braids, PVC Jkt
Triax 11, 15 AWG Solid Silver plated Copper Conductor, PE Insulation, 80% Silver plated Copper Braid Shield, PE Insulation, 80% Bare Copper Braid Shield, PVC Jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog Video; Interconnect camera to CCU (camera control unit) |
---|
Construction Details
Series Type |
Triax 8/11/14 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 15 AWG | Solid | 1.4 in | SC - Silvered Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 6.5 mm (0.26 in) |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Braid | Silvered Copper (SC) | 80% |
Inner Jacket
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 8.5 mm (0.33 in) |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 11.2 mm |
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
5 MHz | 1.2 dB/100m |
50 MHz | 3.6 dB/100m |
71.5 MHz | 4.3 dB/100m |
88.5 MHz | 4.8 dB/100m |
100 MHz | 5.2 dB/100m |
180 MHz | 7.1 dB/100m |
270 MHz | 8.8 dB/100m |
750 MHz | 15.2 dB/100m |
1000 MHz | 18 dB/100m |
1500 MHz | 22 dB/100m |
2000 MHz | 26 dB/100m |
2500 MHz | 32 dB/100m |
3000 MHz | 34 dB/100m |
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|---|
11 Ohm/km | 9 Ohm/km (2.7 Ohm/1000ft) | 7 Ohm/km (2.1 Ohm/1000ft) | 55 pF/m (17 pF/ft) | 75 Ohm | 81% |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 850 MHz | 75 dB |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +70°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
110 mm (4.3 in) |
Max. Pull Tension |
300 N (67 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor - Euroclass Eca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
CENELEC Compliance |
EN 50117-1 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
Other Standard Compliance(s) |
HD-SDI, dual link HD-SDI and 3G-SDI |
History
Update and Revision |
Revision Number: 0.224 Revision Date: 06-25-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.224 Revision Date: 06-25-2024 |
---|