Product Number: 8233A

Triax, RG11, 14 AWG Solid BC, Double BC Braids, PVC Jkt, CMR

Triax, RG11, 14 AWG Solid Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Insulation, 80% Bare Copper Braid Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

RG Type

11

Conductor

Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.285 in (7.24 mm) White

Inner Shield

Layer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%

Inner Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.365 in (9.27 mm)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.475 in (12.1 mm)

Overall Cable Diameter (Nominal)

0.475 in (12.1 mm)

Return Loss

Frequency Min. Return Loss
5 - 850 MHz 21 dB
850 - 4500 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.14 dB/100ft
3.6 MHz 0.30 dB/100ft
10 MHz 0.40 dB/100ft
71.5 MHz 1.10 dB/100ft
135 MHz 1.60 dB/100ft
270 MHz 2.30 dB/100ft
360 MHz 2.60 dB/100ft
540 MHz 3.30 dB/100ft
720 MHz 3.80 dB/100ft
750 MHz 4.00 dB/100ft
1000 MHz 4.60 dB/100ft
1500 MHz 5.90 dB/100ft
2250 MHz 7.40 dB/100ft
3000 MHz 9.00 dB/100ft
4500 MHz 12.50 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
2.6 Ohm/1000ft 1.7 Ohm/1000ft (5.6 Ohm/km) 1.5 Ohm/1000ft (4.9 Ohm/km) 16.1 pF/ft (52.8 pF/m) 75 Ohm 84%

Voltage

UL Voltage Rating
300 V (CMR, CMG)

Temperature

UL Temperature Operating
60°C -40°C to +80°C

Bend Radius

Installation Min.
5.0 in (130 mm)

Max. Pull Tension

170 lbs (77 kg)

Bulk Cable Weight

125 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1666 Vertical Shaft

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

8233P

Update and Revision

Revision Number: 0.496 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.496 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8233A 0101000 Black Reel 1,000 ft 612825355649 C
8233A 0102000 Black Reel 2,000 ft 612825355632 C
8233A 0104000 Black Reel 4,000 ft 612825438236 C
8233A 0105000 Black Reel 5,000 ft 612825196655

Resources

Resources