Product Number: 9192

Video Triax, RG11, #15 Stranded, CL2X

15 AWG stranded (19x27) .064" bare copper conductor, foam HDPE insulation, bare copper braid shields (90% and 80% coverage), PVC jacket (polyethylene insulation between braids).

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
15 19x27 BC - Bare Copper 0.064 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.312 in

Table Notes

Gas Injected

Inner Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 90%

Inner Jacket

Material Nominal Diameter
PE - Polyethylene 0.391 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 90%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.52 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Nominal Outer Shield DCR
3.1 Ohm/1000ft 3.1 Ohm/1000ft 1.6 Ohm/1000ft 1.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.3 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-850 MHz 21 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.1 dB/100ft
3.6 MHz 0.3 dB/100ft
10 MHz 0.5 dB/100ft
71.5 MHz 1.2 dB/100ft
135 MHz 1.8 dB/100ft
270 MHz 2.6 dB/100ft
360 MHz 3.1 dB/100ft
540 MHz 3.9 dB/100ft
720 MHz 4.7 dB/100ft
750 MHz 4.8 dB/100ft
1000 MHz 5.7 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%

Voltage

Non-UL Voltage Rating UL Voltage Rating Voltage Rating [V]
300 V RMS 150 V RMS 30 V RMS
30 V RMS

Electrical Characteristics Notes

Nominal Capacitance 1st Shield to 2nd Shield: 205 pf/ft.

Other Electrical Characteristic 2

Nominal Voltage Breakdown: 20K V RMS

Non-UL Temp Rating

75°C

UL Temp Rating

80°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

139 lbs/1000ft

Max. Pull Tension

239 lbs

Min. Bend Radius/Minor Axis

5.5 in

NEC/(UL) Compliance

CL2X

UL AWM Style Compliance

AWM 1641 (30 V 80°C)

CPR Euroclass

Eca

RG Type

11

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black for permanent outdoor installations; all colors suitable for outdoor field deployable use

UL Flammability

UL1685 UL Loading, VW-1

UL voltage rating

150 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9192 0041000 Yellow Reel 1,000 ft 612825225201