Product Number: 1673A

Conformable Coax, 50 Ohm, RG-402, 19 AWG Solid SCCS, Copper-Tin Composite Shield, Unjacketed

Conformable Coax, 50 Ohm, RG-402, 19 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, Unjacketed

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications

RG Type

402

Conductor

Size Stranding Nom. Diameter Material
19 AWG Solid 0.036 in SCCS - Silvered Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PTFE - Polytetrafluoroethylene 0.116 in (2.95 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage Notes
1 Tape Bare Copper (BC) 100%
2 Braid Tinned Copper (TC + Tin Filled) 100% Diameter: 0.138 inch

Outer Jacket

Material
No Jacket

Overall Cable Diameter (Nominal)

0.138 in (3.51 mm)

VSWR

Frequency Max. VSWR
500 MHz 1.1:1
1000 MHz 1.11:1
3000 MHz 1.13:1
7000 MHz 1.17:1
15000 MHz 1.25:1
20000 MHz 1.3:1

Table Notes

VSWR limit is a continuous sloping line from 500 MHz to 20 GHz

Attenuation

Frequency Nom. Attenuation
500 MHz 8.0 dB/100ft
1000 MHz 12.0 dB/100ft
3000 MHz 22.0 dB/100ft
5000 MHz 30.0 dB/100ft
10000 MHz 45.0 dB/100ft
20000 MHz 70.0 dB/100ft

Power Rating

Frequency Max. Power Rating
500 MHz 600 W
1,000 MHz 401 W
2,000 MHz 268 W
3,000 MHz 211 W
5,000 MHz 157 W
7,000 MHz 129 W
10,000 MHz 105 W
15,000 MHz 83 W
18,000 MHz 74 W
20,000 MHz 70 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
20.5 Ohm/1000ft 4.5 Ohm/1000ft (15 Ohm/km) 29.5 pF/ft (96.8 pF/m) 50 Ohm 70%

Voltage

UL Voltage Rating Voltage Rating
30 V (UL AWM Style 10245) 1900 V

Temperature

UL Temperature Operating
105°C -70°C to +200°C

Bend Radius

Installation Min.
0.250 in (6.35 mm)

Max. Pull Tension

70 lbs (32 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1581 Horizontal Wire

AWM Compliance

AWM 10245

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.476 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1673A TIN50 Tin Reel 50 ft 612825120407
1673A TIN100 Tin Reel 100 ft 612825120384 C
1673A TIN250 Tin Reel 250 ft 612825120391 C V
1673A TIN500 Tin Reel 500 ft 612825120414