Product Number: 7805R

50 Ohm Wireless Transmission Coax, RF 100, RG174, 25 AWG Solid BC, Foil + 90% TC Braid, PVC Jkt, CMR

50 Ohm Wireless Transmission Coax, RF 100, RG174, 25 AWG Solid Bare Copper Conductor, PE Insulation, Beldfoil® + 90% Tinned Copper Braid Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

174

Conductor

Size Stranding Nom. Diameter Material
25 AWG Solid 0.020 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.060 in (1.5 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Bi-Laminate (Alum+Poly) Beldfoil® 100%
2 Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.110 in (2.79 mm)

Overall Cable Diameter (Nominal)

0.110 in (2.79 mm)

VSWR

Frequency Max. VSWR
5 - 6000 MHz 1.25:1

Attenuation

Frequency Nom. Attenuation
5 MHz 1.4 dB/100ft
10 MHz 2 dB/100ft
30 MHz 3.5 dB/100ft
50 MHz 4.6 dB/100ft
150 MHz 8.0 dB/100ft
220 MHz 9.6 dB/100ft
450 MHz 14.0 dB/100ft
900 MHz 20.2 dB/100ft
1500 MHz 26.6 dB/100ft
1800 MHz 29.5 dB/100ft
2000 MHz 31.2 dB/100ft
2500 MHz 35.4 dB/100ft
3000 MHz 39.4 dB/100ft
3500 MHz 43.0 dB/100ft
4500 MHz 50.0 dB/100ft
5800 MHz 59.0 dB/100ft
6000 MHz 60.6 dB/100ft

Power Rating

Frequency Max. Power Rating
30 MHz 216 W
50 MHz 154 W
150 MHz 74 W
220 MHz 57 W
450 MHz 34 W
900 MHz 21 W
1,500 MHz 14 W
2,000 MHz 12 W
2,500 MHz 10 W
3,500 MHz 8 W
4,500 MHz 7 W
6,000 MHz 5 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
27.3 Ohm/1000ft 9.3 Ohm/1000ft (31 Ohm/km) 26.2 pF/ft (86.0 pF/m) 50 Ohm 74%

Voltage

UL Voltage Rating
300 V (CMR, CMG)

Temperature

UL Temperature Operating
60°C -40°C to +80°C

Bend Radius

Installation Min.
0.25 in (6.4 mm)

Max. Pull Tension

20 lbs (9.1 kg)

Bulk Cable Weight

9 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1666 Vertical Shaft

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7805R 008100 Gray Reel 100 ft 612825189558 E
7805R 008500 Gray Reel 500 ft 612825189572
7805R 0081000 Gray Reel 1,000 ft 612825189565