Product Number: 7810R

50 Ohm Wireless Transmission Coax, RF 400, RG8, 10 AWG Solid BCCA, Foil + 95% TC Braid, PVC Jkt, CMR

50 Ohm Wireless Transmission Coax, RF 400, 10 AWG Solid Bare Copper Covered Aluminum, PE Insulation, Duobond® Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 10 AWG Solid 0.108 in BCCA - Bare Copper Covered Aluminum

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.285 in (7.24 mm) White

Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.403 in (10.2 mm)

Overall Cable Diameter (Nominal)

0.403 in (10.2 mm)

VSWR

Frequency Max. VSWR
5-6000 MHz 1.25:1

Attenuation

Frequency Nom. Attenuation Max. Attenuation
30 MHz 0.7 dB/100ft 0.7 dB/100ft
50 MHz 0.9 dB/100ft 0.93 dB/100ft
150 MHz 1.5 dB/100ft 1.58 dB/100ft
220 MHz 1.8 dB/100ft 1.94 dB/100ft
450 MHz 2.7 dB/100ft 2.83 dB/100ft
900 MHz 3.8 dB/100ft 4.06 dB/100ft
1500 MHz 5.1 dB/100ft 5.32 dB/100ft
1800 MHz 5.6 dB/100ft 5.98 dB/100ft
2000 MHz 6 dB/100ft 6.35 dB/100ft
2500 MHz 6.7 dB/100ft 7.08 dB/100ft
3000 MHz 7.5 dB/100ft 7.97 dB/100ft
3500 MHz 8.2 dB/100ft 8.8 dB/100ft
4500 MHz 9.5 dB/100ft 10.23 dB/100ft
5800 MHz 11.1 dB/100ft 12 dB/100ft
6000 MHz 11.4 dB/100ft 12.23 dB/100ft

Power Rating

Frequency Max. Power Rating
30 MHz 3,427 W
50 MHz 2,588 W
150 MHz 1,428 W
220 MHz 1,195 W
450 MHz 817 W
900 MHz 575 W
1,500 MHz 437 W
2,000 MHz 375 W
2,500 MHz 334 W
3,500 MHz 282 W
4,500 MHz 247 W
6,000 MHz 213 W
4,500 MHz 247 W
5,800 MHz 217 W
6,000 MHz 213 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
1.34 Ohm/1000ft (4.40 Ohm/km) 2.0 Ohm/1000ft (6.6 Ohm/km) 23 pF/ft (75 pF/m) 50 Ohm 86%

Voltage

Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -40°C To +75°C

Bend Radius

Stationary Min. Installation Min.
4.00 in (102 mm) 4.00 in (102 mm)

Max. Pull Tension

150 lbs (68 kg)

Bulk Cable Weight

86 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Vertical Shaft, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Impedance: 51.0 +/- 2.0 Ohms // PF_7810R (1)RG Type :-In Stibo it was 8 But in BPCS it is not there. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (3)Size@Conductor1 :-In Stibo it was 10 now changed to 10AWG (4)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (5)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Checkerboard EAA+ Alum+ Poly+Alum) (6)Coverage@OuterShield1 2 - in stibo it was 95% Now changed to 94% (6)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.403 in

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.485 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7810R 010500 Black Reel 500 ft 612825189824 C
7810R 0101000 Black Reel 1,000 ft 612825189817 C