Product Number: 8216

50 Ohm Wireless Transmission Coax, RG-174, 26 AWG Str BCCS, 90% TC Braid, PVC Jkt

50 Ohm Wireless Transmission Coax, RG-174, 26 AWG (7x34) Bare Copper Covered Steel Conductor , PE Insulation, 90% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

174

Conductor

Size Stranding Nom. Diameter Material
26 AWG 7x34 0.019 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.060 in (1.5 mm) White

Outer Shield

Outer Shield Type Material Coverage
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.110 in (2.79 mm)

Overall Cable Diameter (Nominal)

0.110 in (2.79 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 1.9 dB/100ft
10 MHz 3.3 dB/100ft
50 MHz 5.8 dB/100ft
100 MHz 8.4 dB/100ft
200 MHz 12.5 dB/100ft
400 MHz 19.0 dB/100ft
700 MHz 27.0 dB/100ft
900 MHz 31.0 dB/100ft
1000 MHz 34.0 dB/100ft

Power Rating

Frequency Max. Power Rating
1 MHz 976 W
10 MHz 354 W
50 MHz 197 W
100 MHz 161 W
200 MHz 136 W
400 MHz 120 W
700 MHz 112 W
900 MHz 109 W
1,000 MHz 108 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
97 Ohm/1000ft 10.7 Ohm/1000ft (35.1 Ohm/km) 30.8 pF/ft (101 pF/m) 50 Ohm 66%

Voltage

UL Voltage Rating Voltage Rating
30 V (UL AWM 1354) 1100 V

Temperature

UL Temperature Operating
60°C (UL AWM 1354) -30°C to +75°C

Bend Radius

Installation Min.
1.1 in (28 mm)

Max. Pull Tension

20 lbs (9.1 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Outdoor - Aerial, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

AWM Compliance

AWM 1354

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.538 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.538 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8216 010100 Black Reel 100 ft 612825196266
8216 010500 Black Reel 500 ft 612825355496
8216 0101000 Black Reel 1,000 ft 612825196273 G N