Product Number: 82240

50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid BC, 95% TC Braid, Flamarrest® Jkt, CMP

50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid Bare Copper Conductor, FEP Insulation, 95% Tinned Copper Braid Shield, Flamarrest® Jacket, CMP

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

58

Conductor

Size Stranding Nom. Diameter Material
20 AWG Solid 0.032 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.107 in (2.72 mm) Clear

Outer Shield

Outer Shield Type Material Coverage
Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.159 in (4.04 mm)

Overall Cable Diameter (Nominal)

0.159 in (4.04 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.5 dB/100ft
10 MHz 1.2 dB/100ft
50 MHz 3.0 dB/100ft
100 MHz 4.3 dB/100ft
200 MHz 6.4 dB/100ft
400 MHz 9.7 dB/100ft
700 MHz 13.7 dB/100ft
900 MHz 16.1 dB/100ft
1000 MHz 17.3 dB/100ft

Power Rating

Frequency Max. Power Rating
1 MHz 4,799 W
10 MHz 1,937 W
50 MHz 782 W
100 MHz 542 W
200 MHz 370 W
400 MHz 248 W
700 MHz 178 W
900 MHz 153 W
1,000 MHz 143 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
10.1 Ohm/1000ft 3.8 Ohm/1000ft (12 Ohm/km) 27.4 pF/ft (89.9 pF/m) 53 Ohm 70%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Installation Min.
1.6 in (41 mm)

Max. Pull Tension

47 lbs (21 kg)

Bulk Cable Weight

30 lbs/1000ft (45 kg/km)

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8240

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
82240 010U500 Black UnReel 500 ft 612825434832
82240 010Z500 Black ReelTuff Box 500 ft 612825196440
82240 010Z1000 Black ReelTuff Box 1,000 ft 612825434757
82240 877U500 Natural UnReel 500 ft 612825434849
82240 8771000 Natural Reel 1,000 ft 612825196426 C
82240 877U1000 Natural UnReel 1,000 ft 612825196433
82240 877Z1000 Natural ReelTuff Box 1,000 ft 612825196471