Product Number: 84316
Mil-Spec Coax, 50 Ohm, RG-316, 26 AWG Str SCCS, 95% SC Braid, FEP Jkt, Commercial Non-QPL
Mil-Spec Coax, 50 Ohm, RG-316, 26 AWG (7x34) Silvered Copper Covered Steel Conductor, PTFE Insulation, 95% Silvered Copper Braid Shield, FEP Jacket, Commercial, non-QPL
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Aerospace wireless communication |
---|
Construction Details
RG Type |
316 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
26 AWG | 7x34 | 0.020 in | SCCS - Silvered Copper Covered Steel |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.060 in (1.5 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Silvered Copper (SC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.098 in (2.5 mm) |
Overall Cable Diameter (Nominal) |
0.098 in (2.5 mm) |
---|
Electrical Characteristics
VSWR
Frequency | Max. VSWR |
---|---|
1 MHz - 3000 MHz | per M17/113-RG316 |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 1.2 dB/100ft |
10 MHz | 2.7 dB/100ft |
50 MHz | 5.6 dB/100ft |
100 MHz | 8.3 dB/100ft |
200 MHz | 12.0 dB/100ft |
400 MHz | 17.5 dB/100ft |
700 MHz | 23.7 dB/100ft |
900 MHz | 27.3 dB/100ft |
1000 MHz | 29.0 dB/100ft |
1500 MHz | 36.5 dB/100ft |
2000 MHz | 42.5 dB/100ft |
2400 MHz | 47.2 dB/100ft |
3000 MHz | 53.6 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
82.5 Ohm/1000ft (271 Ohm/km) | 8.5 Ohm/1000ft (28 Ohm/km) | 29 pF/ft (95 pF/m) | 50 Ohm | 70% |
Voltage
Voltage Rating |
---|
900 V (Mil-Spec) |
Mechanical Characteristics
Temperature
Operating |
---|
-70°C to +200°C |
Bend Radius
Installation Min. |
---|
1 in (25 mm) |
Max. Pull Tension |
27 lbs (12 kg) |
---|---|
Bulk Cable Weight |
10 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Military Compliance |
Commercial, non-QPL product (M17/113-RG316) |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.505 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.505 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
84316 001100 | Brown | Reel | 100 ft | 612825207016 | E |
84316 001500 | Brown | Reel | 500 ft | 612825207139 | E |
84316 0011000 | Brown | Reel | 1,000 ft | 612825207023 | E |