Product Number: 89913

50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid BC, Foil + 90% TC Braid, PVDF Jkt, CMP

50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid Bare Copper Conductor , FEP Insulation, Foil + 90% Tinned Copper Braid Shield, PVDF Jacket, CMP

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

8

Conductor

Size Stranding Nom. Diameter Material
10 AWG Solid 0.108 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
FEP - Fluorinated Ethylene Propylene 0.292 in (7.42 mm) Clear Solid FEP monofilament spiral around conductor. Solid FEP tube over monofilament

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.360 in (9.14 mm)

Overall Cable Diameter (Nominal)

0.360 in (9.14 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.1 dB/100ft
10 MHz 0.4 dB/100ft
50 MHz 1.0 dB/100ft
100 MHz 1.6 dB/100ft
200 MHz 2.3 dB/100ft
400 MHz 3.4 dB/100ft
700 MHz 5.0 dB/100ft
900 MHz 6.0 dB/100ft
1000 MHz 6.9 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
0.9 Ohm/1000ft 3.3 Ohm/1000ft (11 Ohm/km) 25 pF/ft (82 pF/m) 50 Ohm 83%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
150°C -15°C to +150°C

Bend Radius

Installation Min.
3.6 in (91 mm)

Max. Pull Tension

174 lbs (78.9 kg)

Bulk Cable Weight

119 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9913

Notes

Recommend use of 7733A for applications above 1 GHz.

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
89913 010500 Black Reel 500 ft 612825223870 C
89913 0101000 Black Reel 1,000 ft 612825221463 C