Product Number: 9258
50 Ohm Wireless Transmission Coax, RG-8, 16 AWG Str BC, 95% BC Braid, PVC Jkt, CM
50 Ohm Wireless Transmission Coax, RG-8X, 16 AWG (19x29) Bare Copper Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CM
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
8 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
16 AWG | 19x29 | 0.057 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.155 in (3.94 mm) | White |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.242 in (6.15 mm) |
Overall Cable Diameter (Nominal) |
0.242 in (6.15 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.9 dB/100ft |
50 MHz | 2.1 dB/100ft |
100 MHz | 3.1 dB/100ft |
200 MHz | 4.5 dB/100ft |
400 MHz | 6.6 dB/100ft |
700 MHz | 9.1 dB/100ft |
900 MHz | 10.7 dB/100ft |
1000 MHz | 11.2 dB/100ft |
Power Rating
Frequency | Max. Power Rating |
---|---|
10 MHz | 1,000 W |
50 MHz | 370 W |
100 MHz | 250 W |
200 MHz | 190 W |
400 MHz | 110 W |
700 MHz | 75 W |
1,000 MHz | 60 W |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
4.1 Ohm/1000ft | 3.1 Ohm/1000ft (10 Ohm/km) | 25.3 pF/ft (83.0 pF/m) | 50 Ohm | 82% |
Voltage
UL Voltage Rating |
---|
300 V (CM) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -40°C to +80°C |
Bend Radius
Installation Min. |
---|
2.4 in (61 mm) |
Max. Pull Tension |
61 lbs (28 kg) |
---|---|
Bulk Cable Weight |
37 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 UL Loading |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
CM |
AWM Compliance |
AWM 1354 |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.512 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9258 010500 | Black | Reel | 500 ft | 612825225805 | C |
9258 010U500 | Black | UnReel | 500 ft | 612825358886 | |
9258 0101000 | Black | Reel | 1,000 ft | 612825225836 | C |
9258 010U1000 | Black | UnReel | 1,000 ft | 612825225812 |