Product Number: 9273

Mil-Spec Coax, 50 Ohm, RG-223, 19 AWG Solid SC, Double 95% SC Braid, PVC Jkt, CMX, Commercial Non-QPL

Mil-Spec Coax, 50 Ohm, RG-223, 19 AWG Solid Silvered Copper Conductor, PE Insulation, Double 95% Silvered Copper Braid Shield, PVC Jacket (Non-Contaminating), CMX, Commercial, non-QPL

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

High frequency microwave and satellite, Point-to-point and point-to-multipoint wireless antenna communication

RG Type

223

Conductor

Size Stranding Nom. Diameter Material
19 AWG Solid 0.034 in SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.117 in (2.97 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Silvered Copper (SC) 95%
2 Braid Silvered Copper (SC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride (Non-Contaminating) 0.212 in (5.38 mm)

Overall Cable Diameter (Nominal)

0.212 in (5.38 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.4 dB/100ft
10 MHz 1.2 dB/100ft
50 MHz 2.8 dB/100ft
100 MHz 4.1 dB/100ft
200 MHz 6.0 dB/100ft
400 MHz 8.8 dB/100ft
700 MHz 12 dB/100ft
900 MHz 13.8 dB/100ft
1000 MHz 14.5 dB/100ft

Power Rating

Frequency Max. Power Rating
50 MHz 350 W
400 MHz 86 W
1,000 MHz 50 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
8.8 Ohm/1000ft 2.5 Ohm/1000ft (8.2 Ohm/km) 30.8 pF/ft (101 pF/m) 50 Ohm 66%

Voltage

UL Voltage Rating Voltage Rating
30 V RMS (UL AWM Style 1354) (UL AWM 1354) 1400 V (Mil-Spec)

Temperature

UL Temperature Operating
60°C (UL AWM 1354) -40°C to +60°C

Bend Radius

Installation Min.
2.1 in (53 mm)

Max. Pull Tension

87 lbs (39 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMX

AWM Compliance

AWM 1354

CEC / C(UL) Compliance

CMX

Military Compliance

Commercial, non-QPL product (M17/167-00001)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.520 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9273 010100 Black Reel 100 ft 612825226307
9273 010500 Black Reel 500 ft 612825226277
9273 010U500 Black UnReel 500 ft 612825357872
9273 0101000 Black Reel 1,000 ft 612825226314 C
9273 010U1000 Black UnReel 1,000 ft 612825226284