Product Number: 9880

Thicknet 10BASE5, #12 BC, FPO, Duobond IV, PVC Jkt, CM

IEEE 802.3 Ethernet Thicknet 10BASE5, DEC p/n 17-00451-00, 12 AWG solid .086" bare copper conductor, foam polyethylene insulation, Duobond IV® quad shield (100% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thick Ethernet

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 1 12 AWG Solid 0.086 in BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Coax(es) PE - Polyethylene (Foam) 0.243 in (6.17 mm) White

Inner Shield

Element Shield Type Material Coverage
Coax(es) Tape Tri-Laminate (Alum+Poly+Alum) 100%
Coax(es) Braid Tinned Copper (TC) 95%

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 94%
3 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
4 Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.405 in (10.3 mm)

Attenuation

Frequency Max. Attenuation
1 MHz 0.19 dB/100ft
5 MHz 0.37 dB/100ft
10 MHz 0.52 dB/100ft
50 MHz 1.2 dB/100ft
100 MHz 1.7 dB/100ft
200 MHz 2.55 dB/100ft
400 MHz 3.9 dB/100ft
7000 MHz 5.5 dB/100ft
900 MHz 6.5 dB/100ft
1000 MHz 6.9 dB/100ft
1500 MHz 8.5 dB/100ft
2000 MHz 10.1 dB/100ft
2500 MHz 11.5 dB/100ft
3000 MHz 13 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop. Max. Delay Skew
1.42 Ohm/1000ft 1.52 Ohm/1000ft (4.99 Ohm/km) 26 pF/ft (85 pF/m) 50 Ohm 78% 78 ns/100m

Voltage

UL Voltage Rating
300 V RMS, 30 V RMS

Electrical Characteristics Notes

UL AWM 1478: 30 V RMS

Temperature

UL Temperature Operating
60°C -40°C To +60°C

Bend Radius

Stationary Min. Installation Min.
4.05 in (103 mm) 4.05 in (103 mm)

Max. Pull Tension

255 lbs (116 kg)

Bulk Cable Weight

122 lbs/1000ft

Environmental Suitability

Indoor, Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CM

AWM Compliance

AWM 1478

CEC / C(UL) Compliance

CM

IEEE Compliance

IEEE 802.3 10Base5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

DEC Part No. 17-00451-00

Plenum Number

89880

Notes

Ringband stripes every 2.5 meters to aid users in tap placement.//(1)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (2)Size@Conductor1 :-In Stibo it was 12 now changed to 12AWG (3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (4)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (EAA+ Alum+ Poly+Alum) (5)Material@OuterShield1 3 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Diamond Pattern EAA+ Alum+ Poly+Alum + Mineral oil) (6)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.405 in.

Update and Revision

Revision Number: 0.477 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.477 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9880 004500 Yellow Reel 500 ft 612825259961 C
9880 0041000 Yellow Reel 1,000 ft 612825259947 C
9880 0041640 Yellow Reel 1,640 ft 612825259954 C