Product Number: 9914

50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMG

50 Ohm Wireless Transmission Coax, RG-8, 10 AWG Solid Bare Copper Conductor , PE Insulation, Duobond® Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

8

Conductor

Size Stranding Nom. Diameter Material
10 AWG Solid 0.103 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 0.285 in (7.24 mm) White Gas Injected Foam

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.403 in (10.2 mm)

Overall Cable Diameter (Nominal)

0.403 in (10.2 mm)

VSWR

Frequency Max. VSWR
5-2250 MHz 1.43:1

Attenuation

Frequency Nom. Attenuation
5 MHz 0.4 dB/100ft
10 MHz 0.5 dB/100ft
50 MHz 1.0 dB/100ft
100 MHz 1.4 dB/100ft
200 MHz 1.8 dB/100ft
400 MHz 2.6 dB/100ft
700 MHz 3.6 dB/100ft
900 MHz 4.1 dB/100ft
1000 MHz 4.4 dB/100ft
1500 MHz 5.5 dB/100ft
1800 MHz 6.1 dB/100ft
2000 MHz 6.5 dB/100ft
2500 MHz 7.5 dB/100ft
3000 MHz 8.3 dB/100ft
4000 MHz 9.9 dB/100ft

Power Rating

Frequency Max. Power Rating
5 MHz 4,021 W
10 MHz 3,217 W
50 MHz 1,609 W
100 MHz 1,149 W
200 MHz 894 W
400 MHz 619 W
700 MHz 447 W
1,000 MHz 366 W
1,500 MHz 293 W
2,000 MHz 248 W
2,500 MHz 215 W
3,000 MHz 194 W
4,000 MHz 163 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
1.0 Ohm/1000ft 1.3 Ohm/1000ft (4.3 Ohm/km) 24.8 pF/ft (81.4 pF/m) 50 Ohm 82%

Voltage

UL Voltage Rating Voltage Rating
300 V (CMG), 30 V (UL AWM 1354) 600 V

Temperature

UL Temperature Operating
60°C -40°C to +80°C

Bend Radius

Installation Min.
4.0 in (100 mm)

Max. Pull Tension

247 lbs (112 kg)

Bulk Cable Weight

105 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMG

AWM Compliance

AWM 1354

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.534 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.534 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9914 010500 Black Reel 500 ft 612825268901 C
9914 0101000 Black Reel 1,000 ft 612825261780 C