Product Number: H1000CH
H1000CH - 50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Solid BC, CU-Foil + 50% BC Braid, LSZH Jkt
50 Ohm Wireless Transmission Coax, H1000, RG8, 10 AWG Solid Bare Copper Conductor, PE Insulation, Copper foil + 50% Bare Copper Braid Shield, LSZH Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
8 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 10 AWG | Solid | 2.62 mm | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 7.15 mm (0.281 in) |
Table Notes |
Centricity min. 85% |
---|
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Bi-Laminate (Bare Copper+Poly) | 100% |
2 | Braid | Bare Copper (BC) | 50% |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.3 mm |
Table Notes |
According to European Standard EN 50290-2-20 |
---|
Electrical Characteristics
Regularity of Impedance |
Min. 46 dB |
---|
Attenuation
Frequency | Nom. Attenuation |
---|---|
5 MHz | 0.8 dB/100m |
50 MHz | 2.8 dB/100m |
100 MHz | 4 dB/100m |
200 MHz | 5.7 dB/100m |
400 MHz | 8.4 dB/100m |
600 MHz | 10.5 dB/100m |
800 MHz | 12.3 dB/100m |
1000 MHz | 14 dB/100m |
1350 MHz | 16.7 dB/100m |
1750 MHz | 19.5 dB/100m |
2150 MHz | 22.1 dB/100m |
2400 MHz | 23.6 dB/100m |
5000 MHz | 37.4 dB/100m |
10000 MHz | 59.3 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Electricals
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
3.5 Ohm/km (1.1 Ohm/1000ft) | 12 Ohm/km (3.7 Ohm/1000ft) | 80 pF/m (24 pF/ft) | 50 Ohm | 83% |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 90 dB |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Bend Radius
Stationary Min. |
---|
100 mm (3.9 in) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor - Euroclass Dca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24, CEI 20-22-3 |
CPR Compliance |
CPR Euroclass: Dca-s1,d2,a1 |
ISO/IEC Compliance |
IEC 61196, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.215 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.215 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
H1000CH.00500 | Black | Reel | 500 m | 8719605085337 |